xWRL6432 MMWAVE-L-SDK  05.01.00.04
MCAN_RxFIFOStatus Struct Reference

Detailed Description

Structure for MCAN Rx FIFO Status.

Data Fields

uint32_t num
 
uint32_t fillLvl
 
uint32_t getIdx
 
uint32_t putIdx
 
uint32_t fifoFull
 
uint32_t msgLost
 

Field Documentation

◆ num

uint32_t MCAN_RxFIFOStatus::num

Rx FIFO number Refer enum MCAN_RxFIFONum

◆ fillLvl

uint32_t MCAN_RxFIFOStatus::fillLvl

Rx FIFO Fill Level

◆ getIdx

uint32_t MCAN_RxFIFOStatus::getIdx

Rx FIFO Get Index

◆ putIdx

uint32_t MCAN_RxFIFOStatus::putIdx

Rx FIFO Put Index

◆ fifoFull

uint32_t MCAN_RxFIFOStatus::fifoFull

Rx FIFO Full 0 = Rx FIFO not full 1 = Rx FIFO full

◆ msgLost

uint32_t MCAN_RxFIFOStatus::msgLost

Rx FIFO Message Lost