xWRL6432 MMWAVE-L-SDK  05.01.00.04

Detailed Description

HWA Local memory Information.

HWA Local processing memory info - base address and Size.

Data Fields

uint32_t baseAddress
 
uint16_t bankSize
 
uint16_t numBanks
 

Field Documentation

◆ baseAddress

uint32_t HWA_MemInfo::baseAddress

Base Address of HWA Local memory

◆ bankSize

uint16_t HWA_MemInfo::bankSize

Total size in bytes of one bank

◆ numBanks

uint16_t HWA_MemInfo::numBanks

number of banks can be used of HWA Local memory