xWRL6432 MMWAVE-L-SDK  05.01.00.04

Introduction

For more details and example usage, see Cache

Data Structures

struct  CacheP_Config
 Cache config structure, this used by SysConfig and not to be used by end-users directly. More...
 

Functions

void CacheP_enable (uint32_t type)
 Cache enable. More...
 
void CacheP_disable (uint32_t type)
 Cache disable. More...
 
uint32_t CacheP_getEnabled ()
 Get cache enabled bits. More...
 
void CacheP_wbAll (uint32_t type)
 Cache writeback for full cache. More...
 
void CacheP_wbInvAll (uint32_t type)
 Cache writeback and invalidate for full cache. More...
 
void CacheP_wb (void *addr, uint32_t size, uint32_t type)
 Cache writeback for a specified region. More...
 
void CacheP_inv (void *addr, uint32_t size, uint32_t type)
 Cache invalidate for a specified region. More...
 
void CacheP_wbInv (void *addr, uint32_t size, uint32_t type)
 Cache writeback and invalidate for a specified region. More...
 
void CacheP_init ()
 Initialize Cache sub-system, called by SysConfig, not to be called by end users. More...
 

Enumerations

enum  CacheP_Type {
  CacheP_TYPE_L1P = (0x0001u), CacheP_TYPE_L1D = (0x0002u), CacheP_TYPE_L2P = (0x0004u), CacheP_TYPE_L2D = (0x0008u),
  CacheP_TYPE_L1 = (CacheP_TYPE_L1P|CacheP_TYPE_L1D), CacheP_TYPE_L2 = (CacheP_TYPE_L2P|CacheP_TYPE_L2D), CacheP_TYPE_ALLP = (CacheP_TYPE_L1P|CacheP_TYPE_L2P), CacheP_TYPE_ALLD = (CacheP_TYPE_L1D|CacheP_TYPE_L2D),
  CacheP_TYPE_ALL = (CacheP_TYPE_L1|CacheP_TYPE_L2)
}
 Cache type. More...
 

Macros

#define CacheP_CACHELINE_ALIGNMENT   (128U)
 Cache line size for alignment of buffers. Actual CPU defined cache line can be smaller that this value, this define is a utility macro to keep application portable across different CPU's. More...
 

Macro Definition Documentation

◆ CacheP_CACHELINE_ALIGNMENT

#define CacheP_CACHELINE_ALIGNMENT   (128U)

Cache line size for alignment of buffers. Actual CPU defined cache line can be smaller that this value, this define is a utility macro to keep application portable across different CPU's.

Enumeration Type Documentation

◆ CacheP_Type

Cache type.

Enumerator
CacheP_TYPE_L1P 

L1 program cache

CacheP_TYPE_L1D 

L1 data cache

CacheP_TYPE_L2P 

L2 program cache

CacheP_TYPE_L2D 

L2 data cache

CacheP_TYPE_L1 

All L1 cache's

CacheP_TYPE_L2 

All L2 cache's

CacheP_TYPE_ALLP 

All program cache's

CacheP_TYPE_ALLD 

All data cache's

CacheP_TYPE_ALL 

All cache's

Function Documentation

◆ CacheP_enable()

void CacheP_enable ( uint32_t  type)

Cache enable.

Parameters
type[in] cache type's to enable

◆ CacheP_disable()

void CacheP_disable ( uint32_t  type)

Cache disable.

Parameters
type[in] cache type's to disable

◆ CacheP_getEnabled()

uint32_t CacheP_getEnabled ( )

Get cache enabled bits.

Returns
cache type's that are enabled

◆ CacheP_wbAll()

void CacheP_wbAll ( uint32_t  type)

Cache writeback for full cache.

Parameters
type[in] cache type's to writeback

◆ CacheP_wbInvAll()

void CacheP_wbInvAll ( uint32_t  type)

Cache writeback and invalidate for full cache.

Parameters
type[in] cache type's to writeback and invalidate

◆ CacheP_wb()

void CacheP_wb ( void *  addr,
uint32_t  size,
uint32_t  type 
)

Cache writeback for a specified region.

Parameters
addr[in] region address. Recommend to specify address that is cache line aligned
size[in] region size in bytes. Recommend to specify size that is multiple of cache line size
type[in] cache type's to writeback

◆ CacheP_inv()

void CacheP_inv ( void *  addr,
uint32_t  size,
uint32_t  type 
)

Cache invalidate for a specified region.

Parameters
addr[in] region address. Recommend to specify address that is cache line aligned
size[in] region size in bytes. Recommend to specify size that is multiple of cache line size
type[in] cache type's to invalidate

◆ CacheP_wbInv()

void CacheP_wbInv ( void *  addr,
uint32_t  size,
uint32_t  type 
)

Cache writeback and invalidate for a specified region.

Parameters
addr[in] region address. Recommend to specify address that is cache line aligned
size[in] region size in bytes. Recommend to specify size that is multiple of cache line size
type[in] cache type's to writeback and invalidate

◆ CacheP_init()

void CacheP_init ( )

Initialize Cache sub-system, called by SysConfig, not to be called by end users.

Variable Documentation

◆ gCacheConfig

CacheP_Config gCacheConfig
extern

Externally defined Cache configuration.