xWRL6432 MMWAVE-L-SDK  05.01.00.04

Introduction

Macros that define values for the combination of CFAR operational mode (log, mag, mag sqr) and input samples type (real, complex)

Value CFAR_LOG_MODE CFAR_INP_MODE CFAR_ABS_MODE register bits description
0 1 1 dont care 1100 input are real, log-magnitude samples and no operation is needed inside HWA
1 1 0 3 0111 input are complex samples and HWA should perform log-magnitude operation
2 0 1 dont care 1000 input are real, magnitude samples and no operation is needed inside HWA
3 0 0 2 0010 input are complex samples and HWA should perform magnitude operation
4 0 1 dont care 1000 input are real, magnitude-sqr samples and no operation is needed inside HWA
5 0 0 0 0000 input are complex samples and HWA should perform magnitude-sqr operation
6 0 0 3 0110 input are complex samples and HWA should perform log-magnitude with linear cfar operation

Macros

#define HWA_CFAR_OPER_MODE_LOG_INPUT_REAL   0U
 
#define HWA_CFAR_OPER_MODE_LOG_INPUT_COMPLEX   1U
 
#define HWA_CFAR_OPER_MODE_MAG_INPUT_REAL   2U
 
#define HWA_CFAR_OPER_MODE_MAG_INPUT_COMPLEX   3U
 
#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_REAL   4U
 
#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_COMPLEX   5U
 

Macro Definition Documentation

◆ HWA_CFAR_OPER_MODE_LOG_INPUT_REAL

#define HWA_CFAR_OPER_MODE_LOG_INPUT_REAL   0U

input are real samples in log scale and no operation is needed inside HWA

◆ HWA_CFAR_OPER_MODE_LOG_INPUT_COMPLEX

#define HWA_CFAR_OPER_MODE_LOG_INPUT_COMPLEX   1U

input are complex samples and HWA should perform log-magnitude operation log cfar

◆ HWA_CFAR_OPER_MODE_MAG_INPUT_REAL

#define HWA_CFAR_OPER_MODE_MAG_INPUT_REAL   2U

input are real, magnitude samples and no operation is needed inside HWA

◆ HWA_CFAR_OPER_MODE_MAG_INPUT_COMPLEX

#define HWA_CFAR_OPER_MODE_MAG_INPUT_COMPLEX   3U

input are complex samples and HWA should perform magnitude operation

◆ HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_REAL

#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_REAL   4U

input are real, magnitude-sqr samples and no operation is needed inside HWA

◆ HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_COMPLEX

#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_COMPLEX   5U

input are complex samples and HWA should perform magnitude-sqr operation