PROCESSOR-SDK-LINUX-RT-AM57X  02_00_02_11

Build date: 04062016


Due to U.S. Export Administration Regulations changes effective September 20, 2016, all TI software previously classified as "ECCN= 5D002, License Exception TSU" is now classified as "ECCN= Publicly Available".

Release Information


Thank you for your interest in the AM57x Software Development Kit (SDK). This SDK supports the AM572x General Purpose EVM. If you would like to install the full SDK on a Linux Host computer for development, you’ll need the AM57x Linux SDK Essentials below. If you would like to evaluate the SDK by running it on one of the below platforms and you prefer not to install the full SDK at this time, please see the AM57x Linux SDK SD Card Creation section below.

Supported Platforms
PlatformSupported DevicesSupported EVMs
AM57xAM5728, AM5726, AM5718, AM5716AM572x EVM (TMDXEVM5728), Beagleboard-X15, AM572x IDK (TMDXIDK5728)
Software Defects
A list of software defects can be found here.

More Information
If you’d like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here. For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer’s Guide (SDG) below or the latest version here.




PROCESSOR-SDK-LINUX-RT-AM57X Product downloads


Title Description Size
AM57xx Linux SDK Essentials
ti-processor-sdk-linux-rt-am57xx-evm-02.00.02.11-Linux-x86-Install.bin AM57xx EVM Linux SDK (64-bit Binary) 3200528K
AM57xx Linux SDK Optional Addons
Code Composer Studio 6.1.2 Link to Code Composer Studio 6.1.2
Download Pinmuxtool AM57xx Pin Mux Configuration Utility
Wilink 8 Addon Package Wilink 8 Addon Package
AM57xx Linux SDK SD Card Creation
Linux SD Card Creation Wiki Instructions for creating an SD Card with Linux
Windows SD Card Creation Wiki Instructions for creating an SD Card with Windows
am57xx-evm-linux-rt-02.00.02.11.img.zip Only used when creating an SD Card on Windows 617344K
AM57xx Linux SDK Individual Components (all of the below compoonents are bundled within the Linux SDK Essentials package)
Download Linaro Toolchain Standalone Linaro Toolchain - Linaro GCC 4.9 2015.05 hard-float toolchain
am57xx-evm-linux-rt-sdk-src-02.00.02.11.tar.gz AM57xx Linux SDK BSP Source Code 888356K
am57xx-evm-linux-rt-sdk-bin-02.00.02.11.tar.gz AM57xx Linux SDK prebuilt BSP binaries and root filesystem 1342124K
AM57xx Linux SDK Arago Source Tarball
am57xx-evm-linux-rt-sdk-arago-src-02.00.02.11.tar.gz AM57xx Linux SDK Arago source downloads 10335204K
AM57xx Linux SDK Documentation
Processor SDK Linux Release Notes Link to Release Notes for Processor SDK Linux
AM572x EVM Quick Start Guide Quick Start Guide that was included in the EVM kit
processor-sdk-linux-rt-gsg-02.00.02.11.pdf Getting Started Guide 180K
Wiki version of Software Developers Guide Link to the online Software Developers Guide which has the latest content
Software Manifest Software Manifest of Components Inside the SDK 2172K
AM57xx Linux SDK Checksums
md5sum.txt MD5 Checksums 4K
Previous SDK Link
Processor SDK Linux RT for AM57x v2.00.01.07 Download Link to Processor SDK Linux RT for AM57x 02.00.01.07 Download Page
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Wed Apr 6 00:03:14 EDT 2016