PDK API Guide for AM65xx
|
CPPI buffer timestamp info.
Buffer timestamp info structure.
Data Fields | |
bool | enableHostTxTs |
uint32_t | txPktSeqId |
uint8_t | txPktMsgType |
uint8_t | txPktDomain |
uint64_t | rxPktTs |
bool EnetUdma_PktTsInfo::enableHostTxTs |
Flag to enable/disable host TX packet timestamping
uint32_t EnetUdma_PktTsInfo::txPktSeqId |
Host TX packet's sequence Id value
uint8_t EnetUdma_PktTsInfo::txPktMsgType |
Host TX packet's message type value
uint8_t EnetUdma_PktTsInfo::txPktDomain |
Host TX packet's domain value
uint64_t EnetUdma_PktTsInfo::rxPktTs |
Received packet's 64-bit ingress timestamp value in nanoseconds