![]() |
PDK API Guide for AM65xx
|
DSS Video Port CSL FL interface file.
Go to the source code of this file.
Data Structures | |
| struct | CSL_DssVpGammaCfg |
| Gamma Correction configuration for DSS Video Port Output. More... | |
| struct | CSL_DssVpLcdTdmCfg |
| LCD Configuration for Time Division Multiplexing. More... | |
| struct | CSL_DssVpLcdSignalPolarityCfg |
| Polarity of Active Video, Pixel Clock, HSync and VSync signals for the LCD. More... | |
| struct | CSL_DssVpLcdAdvSignalCfg |
| Advance Signal Configuration for the LCD. More... | |
| struct | CSL_DssVpLcdOpTimingCfg |
| Timing configuration for the LCD output. More... | |
| struct | CSL_DssVpLcdBlankTimingCfg |
| Blanking Timing parameters for the LCD. More... | |
| struct | CSL_DssVpOldiCfg |
| OLDI Configuration. More... | |
Macros | |
Video Port CSC Position | |
| #define | CSL_DSS_VP_CSC_POS_AFTER_GAMMA ((uint32_t) CSL_DSS_VP1_CONFIG_COLORCONVPOS_VAL_AFTERGAMMA) |
| CSC block is after GAMMA correction. More... | |
| #define | CSL_DSS_VP_CSC_POS_BEFORE_GAMMA ((uint32_t) CSL_DSS_VP1_CONFIG_COLORCONVPOS_VAL_BEFOREGAMMA) |
| CSC block is before GAMMA correction. More... | |
TDM Mode Unused Bits Level | |
| #define | CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_LOW ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_LOWLEVEL) |
| Low level. More... | |
| #define | CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_HIGH ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_HIGHLEVEL) |
| High level. More... | |
| #define | CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_UNCHANGED ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_UNCHANGED) |
| Unchanged level. More... | |
TDM Cycle format | |
| #define | CSL_DSS_VP_TDM_CYCLE_1PERPIXEL ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_1CYCPERPIX) |
| 1 cycle per pixel More... | |
| #define | CSL_DSS_VP_TDM_CYCLE_2PERPIXEL ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_2CYCPERPIX) |
| 2 cycles per pixel More... | |
| #define | CSL_DSS_VP_TDM_CYCLE_3PERPIXEL ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_3CYCPERPIX) |
| 3 cycles per pixel More... | |
| #define | CSL_DSS_VP_TDM_CYCLE_3PER2PIXEL ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_3CYCPER2PIX) |
| 3 cycles per 2 pixels More... | |
Output interface width in TDM mode | |
| #define | CSL_DSS_VP_TDM_PARALLEL_OUTPUT_8BIT ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_8BPARAINT) |
| 8-bit parallel output interface selected More... | |
| #define | CSL_DSS_VP_TDM_PARALLEL_OUTPUT_9BIT ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_9BPARAINT) |
| 9-bit parallel output interface selected More... | |
| #define | CSL_DSS_VP_TDM_PARALLEL_OUTPUT_12BIT ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_12BPARAINT) |
| 12-bit parallel output interface selected More... | |
| #define | CSL_DSS_VP_TDM_PARALLEL_OUTPUT_16BIT ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_16BPARAINT) |
| 16-bit parallel output interface selected More... | |
LCD HSync VSync Alignment | |
| #define | CSL_DSS_VP_HVSYNC_NOT_ALIGNED ((uint32_t) CSL_DSS_VP1_POL_FREQ_ALIGN_VAL_NOTALIGNED) |
| HSYNC and VSYNC are not aligned. More... | |
| #define | CSL_DSS_VP_HVSYNC_ALIGNED ((uint32_t) CSL_DSS_VP1_POL_FREQ_ALIGN_VAL_ALIGNED) |
| HSYNC and VSYNC assertions are aligned. More... | |
LCD HSYNC/VSYNC pixel clock control | |
| #define | CSL_DSS_VP_HVCLK_CONTROL_OFF ((uint32_t) CSL_DSS_VP1_POL_FREQ_ONOFF_VAL_DOPEDPCK) |
| HSYNC and VSYNC are driven on opposite edges of the pixel clock than pixel data. More... | |
| #define | CSL_DSS_VP_HVCLK_CONTROL_ON ((uint32_t) CSL_DSS_VP1_POL_FREQ_ONOFF_VAL_DBIT16) |
| HSYNC and VSYNC are driven according to hVClkRiseFall value. More... | |
Delta Lines Per Panel | |
| #define | CSL_DSS_VP_LPP_DELTA_ZERO ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_SAME) |
| Odd field has same size as even. More... | |
| #define | CSL_DSS_VP_LPP_DELTA_PLUSONE ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_PLUSONE) |
| Odd field is equal to even field + 1. More... | |
| #define | CSL_DSS_VP_LPP_DELTA_MINUSONE ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_MINUSONE) |
| Odd field is equal to even field - 1. More... | |
Video Port First Field | |
| #define | CSL_DSS_VP_FID_FIRST_EVEN ((uint32_t) CSL_DSS_VP1_CONFIG_FIDFIRST_VAL_EVEN) |
| First field is even. More... | |
| #define | CSL_DSS_VP_FID_FIRST_ODD ((uint32_t) CSL_DSS_VP1_CONFIG_FIDFIRST_VAL_ODD) |
| First field is odd. More... | |
DSS Video Port Safety Region Id | |
| #define | CSL_DSS_VP_SAFETY_REGION_0 ((uint32_t) 0x0U) |
| Safety Region 0. More... | |
| #define | CSL_DSS_VP_SAFETY_REGION_1 ((uint32_t) 0x1U) |
| Safety Region 1. More... | |
| #define | CSL_DSS_VP_SAFETY_REGION_2 ((uint32_t) 0x2U) |
| Safety Region 2. More... | |
| #define | CSL_DSS_VP_SAFETY_REGION_3 ((uint32_t) 0x3U) |
| Safety Region 3. More... | |
| #define | CSL_DSS_VP_SAFETY_REGION_MAX ((uint32_t) 0x4U) |
| Safety Region Max. More... | |
| #define | CSL_DSS_VP_SAFETY_REGION_INVALID ((uint32_t) 0xFFU) |
| Invalid Safety Region. More... | |
OLDI Map Type | |
| #define | CSL_DSS_VP_OLDI_MAP_TYPE_A ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_A) |
| Map Type A is Single Link 18 bit. More... | |
| #define | CSL_DSS_VP_OLDI_MAP_TYPE_B ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_B) |
| Map Type B is Single Link 24 bit JEIDA. More... | |
| #define | CSL_DSS_VP_OLDI_MAP_TYPE_C ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_C) |
| Map Type C is Single Link 24 bit VESA. More... | |
Input RGB data Bit Depth from DSS | |
| #define | CSL_DSS_VP_OLDI_BIT_DEPTH_18_BITS ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MSB_VAL_18B) |
| Input RGB data's bit depth is 18. More... | |
| #define | CSL_DSS_VP_OLDI_BIT_DEPTH_24_BITS ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MSB_VAL_24B) |
| Input RGB data's bit depth is 24. More... | |
Typedefs | |
| typedef CSL_dss_vp1Regs | CSL_dss_vpRegs |
| DSS Video Port Registers. More... | |
Functions | |
| void | CSL_dssVpEnable (CSL_dss_vpRegs *vpRegs, uint32_t enable) |
| Enable the DSS Video Port. More... | |
| void | CSL_dssVpSetGoBit (CSL_dss_vpRegs *vpRegs) |
| GO Command for the VP output. It is used to synchronize the pipelines associated with the VP output. More... | |
| void | CSL_dssVpSetLcdTdmConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdTdmCfg *lcdTdmCfg) |
| Configure the LCD TDM(Time division multiplexing) parameters. More... | |
| void | CSL_dssVpSetLcdLineNum (CSL_dss_vpRegs *vpRegs, uint32_t lineNum) |
| Set the Line Number at which the interrupt should be generated. More... | |
| int32_t | CSL_dssVpSetLcdOpTimingConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdOpTimingCfg *lcdCfg) |
| Configure the LCD Timing parameters. More... | |
| int32_t | CSL_dssVpSetLcdBlankTiming (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdBlankTimingCfg *blankCfg, uint32_t dvoFormat, uint32_t scanFormat, uint32_t isCustomTiming) |
| Configure the LCD Blank Timing parameters. More... | |
| void | CSL_dssVpSetLcdAdvSignalConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdAdvSignalCfg *advSignalCfg) |
| Configure the advance LCD Signal parameters. More... | |
| void | CSL_dssVpSetLcdSignalPolarityConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdSignalPolarityCfg *polarityCfg) |
| Configure the Polarity of LCD signals(HSYNC, VSYNC, PCLK, Data) More... | |
| void | CSL_dssVpEnableTvGamma (CSL_dss_vpRegs *vpRegs, const CSL_DssVpGammaCfg *gammaCfg) |
| Enable/Bypass TV Gamma Table. More... | |
| void | CSL_dssVpSetCSCCoeff (CSL_dss_vpRegs *vpRegs, const CSL_DssCscCoeff *cscCoeff, uint32_t cscPos, uint32_t cscEnable) |
| Configure the coefficients for Color Space Conversion. More... | |
| void | CSL_dssVpSetSafetySignSeedVal (CSL_dss_vpRegs *vpRegs, uint32_t signSeedVal) |
| Set the seed value for the signature calculation. More... | |
| void | CSL_dssVpSetSafetyReferenceSign (CSL_dss_vpRegs *vpRegs, uint32_t referenceSign, uint32_t regionId) |
| Set the reference safety signature for data correctness check. More... | |
| void | CSL_dssVpSetSafetyChkConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssSafetyChkCfg *safetyCfg, uint32_t regionId) |
| Configure the Safety Check parameters. More... | |
| uint32_t | CSL_dssVpGetSafetySign (const CSL_dss_vpRegs *vpRegs, uint32_t regionId) |
| Get the Safety Signature of the sub region. More... | |
| void | CSL_dssVpOldiReset (const CSL_dss_vpRegs *vpRegs) |
| Reset the OLDI Module. More... | |
| void | CSL_dssVpSetOldiConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpOldiCfg *oldiCfg) |
| Set the OLDI configuration. More... | |
| void | CSL_dssVpOldiEnable (CSL_dss_vpRegs *vpRegs, uint32_t enable) |
| Enable/disable the OLDI Module. More... | |
| static void | CSL_dssVpGammaCfgInit (CSL_DssVpGammaCfg *gammaCfg) |
| CSL_DssVpGammaCfg structure init function. More... | |
| static void | CSL_dssVpLcdTdmCfgInit (CSL_DssVpLcdTdmCfg *tdmCfg) |
| CSL_DssVpLcdTdmCfg structure init function. More... | |
| static void | CSL_dssVpLcdSignalPolarityCfgInit (CSL_DssVpLcdSignalPolarityCfg *polarityCfg) |
| CSL_DssVpLcdSignalPolarityCfg structure init function. More... | |
| static void | CSL_dssVpLcdAdvSignalCfgInit (CSL_DssVpLcdAdvSignalCfg *advSignalCfg) |
| CSL_DssVpLcdAdvSignalCfg structure init function. More... | |
| static void | CSL_dssVpLcdOpTimingCfgInit (CSL_DssVpLcdOpTimingCfg *lcdCfg) |
| CSL_DssVpLcdOpTimingCfg structure init function. More... | |
| static void | CSL_dssVpLcdBlankTimingCfgInit (CSL_DssVpLcdBlankTimingCfg *blankCfg) |
| CSL_DssVpLcdBlankTimingCfg structure init function. More... | |
| static void | CSL_dssVpOldiCfgInit (CSL_DssVpOldiCfg *oldiCfg) |
| CSL_DssVpOldiCfg structure init function. More... | |