2.5. Supported Platforms and VersionsΒΆ
Supported Host Operating Systems
The following operating systems have been validated to work with our SDK.
- Linux SDK
Operating System | Version
|
Ubuntu | 16.04 (64-bit)
18.04 (64-bit)
|
- RTOS SDK
Operating System | Version
|
Windows | 7 (64-bit)
|
Ubuntu | 14.04 (64-bit)
16.04 (64-bit)
|
- Android SDK
Operating System | Version
|
Ubuntu | 16.04 (64-bit)
18.04 (64-bit)
|
Supported Platforms and EVMs
The following platforms and EVMs are supported with Processor SDK.