Build date: 10062018
| Platform | Supported Devices | Supported EVMs |
| K2G | 66AK2G02, 66AK2G12 | K2G EVM (EVMK2G), K2Gx EVM (EVMK2GX), K2G Industrial Communications Engine (K2GICE) |
| Title | Description | Size | |
|---|---|---|---|
| K2G Linux SDK Essentials | |||
| ti-processor-sdk-linux-k2g-evm-05.01.00.11-Linux-x86-Install.bin | K2G EVM Linux SDK (64-bit Binary) | 2864960K | |
| K2G Linux SDK Optional Addons | |||
| ccs_setup_8.1.0.00011.exe | Code Composer Studio IDE for Windows Host | ||
| CCS8.1.0.00011_web_linux-x64.tar.gz | Code Composer Studio IDE for Linux Host | ||
| K2G Linux SDK SD Card Creation | |||
| Linux SD Card Creation Guide | Instructions for creating an SD Card with Linux | ||
| Windows SD Card Creation Guide | Instructions for creating an SD Card with Windows | ||
| k2g-evm-linux-05.01.00.11.img.zip | Only used when creating an SD Card on Windows | 443924K | |
| K2G Linux SDK Individual Components (all of the below compoonents are bundled within the Linux SDK Essentials package) | |||
| Download Linaro Toolchain | Standalone Linaro Toolchain - Linaro GCC 7.2.1 2017.11 hard-float toolchain | ||
| k2g-evm-linux-sdk-src-05.01.00.11.tar.xz | K2G Linux SDK BSP Source Code | 1223184K | |
| k2g-evm-linux-sdk-bin-05.01.00.11.tar.xz | K2G Linux SDK prebuilt BSP binaries and root filesystem | 849092K | |
| K2G Linux SDK Arago Source Tarball | |||
| k2g-evm-linux-sdk-arago-src-05.01.00.11.tar.xz | K2G Linux SDK Arago source downloads | 8K | |
| K2G Linux SDK Documentation | |||
| Processor SDK Linux Release Notes | Link to Release Notes for Processor SDK Linux | ||
| K2G EVM Quick Start Guide | Quick Start Guide that was included in the EVM kit | ||
| Processor SDK Linux Getting Started Guide | Getting Started Guide | ||
| Processor SDK Linux Developer Guide | Link to the online Software Developers Guide which has the latest content | ||
| Software Manifest | Software Manifest of Components Inside the SDK | 1644K | |
| K2G Linux SDK Checksums | |||
| md5sum.txt | MD5 Checksums | 4K | |
| Previous SDK Link | |||
| Processor SDK Linux for K2G v05.00.00.15 Download | Link to Processor SDK Linux for K2G 05.00.00.15 Download Page | ||
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.