3.3.4. Kernel DriversΒΆ
- 3.3.4.1. ADC
- 3.3.4.2. Audio
- 3.3.4.3. CAL
- 3.3.4.4. Crypto
- 3.3.4.5. DCAN
- 3.3.4.6. DSS (DSS6 & DSS7)
- 3.3.4.7. GPIO
- 3.3.4.8. I2C
- 3.3.4.9. PRUSS
- 3.3.4.10. CPSW2g Ethernet
- 3.3.4.10.1. Introduction
- 3.3.4.10.2. Driver Configuration
- 3.3.4.10.3. Device tree bindings
- 3.3.4.10.4. MAC mode
- 3.3.4.10.4.1. Interrupt pacing
- 3.3.4.10.4.2. Common Platform Time Sync (CPTS) module
- 3.3.4.10.4.3. Enhancements for Scheduled Traffic (EST) Offload
- 3.3.4.10.4.4. Intersperse Express Traffic (IET) Frame Preemption offload
- 3.3.4.10.4.5. Forwarding and Queuing Enhancements for Time-Sensitive Streams (FQTSS, 802.1Qav)
- 3.3.4.11. PCIe End Point
- 3.3.4.12. PCIe Root Complex
- 3.3.4.13. PWM
- 3.3.4.14. OSPI/QSPI
- 3.3.4.15. SPI
- 3.3.4.16. NAND
- 3.3.4.17. MMC/SD
- 3.3.4.18. UART
- 3.3.4.19. USB DWC3