1. Overview
Buildroot is an open-source, simple, and efficient tool for building complete Linux systems for embedded devices. It automates the process of generating cross-compiled toolchains, root filesystems, Linux kernels, and bootloaders. Buildroot is highly customizable, allowing developers to tailor their Linux environment to meet the specific needs of their embedded projects.
Buildroot official Git repository is hosted at Gitlab/Buildroot.
1.1. Key Features of Buildroot
- Simplicity:
Buildroot is designed to be easy to use and understand, making it accessible for developers with varying levels of experience in embedded systems.
- Customization:
With a vast library of packages and a flexible configuration system, Buildroot allows for extensive customization of the target system.
- Efficiency:
Buildroot’s minimalistic approach ensures that the generated system is lean and efficient, which is critical for resource-constrained embedded environments.
- Active Community:
A vibrant community of developers continually maintains and enhances Buildroot, providing regular updates and support.
1.2. Buildroot External Tree
TI provides a Buildroot external tree Github/TexasInstruments. , to incorporate TI specific configurations and packages. This external tree allows to customize and extend the Buildroot environment without modifying the original Buildroot source code. It serves as a centralized repository for custom configurations, ensuring consistency and ease of maintenance. The entire project is made public and we accept community contributions as pull requests to github repository.
1.2.1. Repository structure
buildroot-external-TI
├── external.desc
├── external.mk
├── Config.in
├── board
│ ├── ti
│ │ ├── am62x-sk
│ │ ├── am62lx-evm
│ │ ├── common
├── COPYING
├── README.md
├── configs
│ ├─ ti_release_am62x_sk_defconfig
│ ├─ ti_release_am62x_sk_rt_defconfig
│ ├─ ti_release_am62lx_evm_defconfig
│ ├─ ti_release_am62lx_evm_rt_defconfig
├── package
external.desc: contains name and description of br2-external tree.
configs/: contains board specific configurtion files.
board/: contains board specific files patches, genimage configuraion and hash file.
external.mk: used to define package recipes.
Config.in: used to define package recipes.
package: used to add package.
1.3. Technical Support
Technical support is a broad term. Our desire is to provide a solid product, good documentation, and useful training that defines a clear path for developing a product based on the Linux/Debian/Buildroot/RTOS/Android SDKs. However, we know we’ll never cover everything that can be done, and occasionally we even make mistakes <gasp>. So, when you can’t seem to find what you need, there’s a good place to search through previously answered questions and ask a new one - The E2E Support Forums.
There is an active community of TIers and other customers like you already using a TI Processor, on these forums. You may find your question has already been answered with a quick Search of the Forums. If not, a quick post will likely provide you the answers you need.