3.9.5. NNStreamer

3.9.5.1. Introduction

NNStreamer is a set of Gstreamer plugins that allow Gstreamer developers to adopt neural network models easily and efficiently and neural network developers to manage neural network pipelines and their filters easily and efficiently.

https://nnstreamer.ai/

3.9.5.2. Supported versions

  • NNStreamer 2.6.0

3.9.5.3. Testing NNStreamer

root@am62xx-evm:~# nnstreamer-check
NNStreamer version: 2.6.0
           loaded : TRUE
           path   : /usr/lib/gstreamer-1.0/libnnstreamer.so
...

Run the included unit tests:

root@am62xx-evm:~# NNSTREAMER_SOURCE_ROOT_PATH=/usr/bin/unittest-nnstreamer /usr/bin/unittest-nnstreamer/tests/unittest_filter_onnxruntime
[==========] Running 10 tests from 1 test suite.
[----------] Global test environment set-up.
[----------] 10 tests from nnstreamerFilterOnnxRuntime
[ RUN      ] nnstreamerFilterOnnxRuntime.openClose00
...

To list available elements:

root@am62xx-evm:~# gst-inspect-1.0 | grep nnstreamer
nnstreamer:  tensor_aggregator: TensorAggregator
nnstreamer:  tensor_converter: TensorConverter
nnstreamer:  tensor_crop: TensorCrop
nnstreamer:  tensor_debug: TensorDebug
nnstreamer:  tensor_decoder: TensorDecoder
nnstreamer:  tensor_demux: TensorDemux
nnstreamer:  tensor_filter: TensorFilter
nnstreamer:  tensor_if: TensorIf
nnstreamer:  tensor_merge: TensorMerge
nnstreamer:  tensor_mux: TensorMux
nnstreamer:  tensor_rate: TensorRate
nnstreamer:  tensor_reposink: TensorRepoSink
nnstreamer:  tensor_reposrc: TensorRepoSrc
nnstreamer:  tensor_sink: TensorSink
nnstreamer:  tensor_sparse_dec: TensorSparseDec
nnstreamer:  tensor_sparse_enc: TensorSparseEnc
nnstreamer:  tensor_split: TensorSplit
nnstreamer:  tensor_src_iio: TensorSrcIIO
nnstreamer:  tensor_trainer: TensorTrainer
nnstreamer:  tensor_transform: TensorTransform

For details information on an element:

root@am62xx-evm:~# gst-inspect-1.0 tensor_filter
Factory Details:
  Rank                     none (0)
  Long-name                TensorFilter
  Klass                    Filter/Tensor
...

Example:

root@am62xx-evm:~# gst-launch-1.0 \
    filesrc location=/usr/bin/unittest-nnstreamer/tests/test_models/data/orange.png ! \
    pngdec ! \
    videoconvert ! video/x-raw,format=RGB,width=224,height=224 ! \
    tensor_converter ! \
    tensor_transform mode=transpose option=1:2:0:3 ! \
    tensor_transform mode=arithmetic option=typecast:float32,div:127.5,add:-1.0 ! \
    tensor_filter framework=onnxruntime model=/usr/bin/unittest-nnstreamer/tests/test_models/models/mobilenet_v2_quant.onnx ! \
    tensor_decoder mode=image_labeling option1=/usr/bin/unittest-nnstreamer/tests/test_models/labels/labels.txt ! \
    filesink buffer-mode=2 location=/dev/stderr 1> /dev/null && echo