3.9.4. Arm Compute Library
3.9.4.1. Introduction
Arm Compute Library is a set of libraries that accelerate Machine Learning on Arm CPUs, optimized for NEON SIMD architecture.
Exact list of functions can be found at https://www.arm.com/products/development-tools/embedded-and-software/compute-library.
3.9.4.2. Supported versions
ARM Compute Library 24.12
3.9.4.3. Arm Compute Library Testing
Arm Compute Libraries, tests, and sample executables are included in the SDK filesystem.
root@am62xx-evm:~# LD_LIBRARY_PATH=/usr/lib/tests/ /usr/lib/tests/arm_compute_validation
Version = 32bcced2af7feea6969dd1d22e58d0718dc488e3
CommandLine = /usr/lib/tests/arm_compute_validation
Seed = 3778037091
cpu_has_sve = false
cpu_has_sve2 = false
cpu_has_svef32mm = false
cpu_has_svei8mm = false
cpu_has_svebf16 = false
cpu_has_sme = false
cpu_has_sme2 = false
cpu_has_fp16 = false
cpu_has_bf16 = false
cpu_has_dotprod = false
cpu_has_i8mm = false
CPU0 = A53
CPU1 = A53
CPU2 = A53
CPU3 = A53
Iterations = 1
Threads = 1
Dataset mode = PRECOMMIT
Running [0] 'UNIT/CPPScheduler/RethrowException'
Wall clock/Wall clock time: AVG=3466.0000 us
root@am62xx-evm:~# /usr/bin/arm-compute-library-24.12/examples/graph_alexnet
/usr/bin/arm-compute-library-24.12/examples/graph_alexnet
Threads : 1
Target : Neon
Data type : F32
Data layout : NHWC
Tuner enabled? : false
Cache enabled? : false
Tuner mode : Normal
Tuner file :
MLGO file :
Fast math enabled? : false
Test passed
Sample NN related executables (using Arm Compute Library only):
root@am62xx-evm:~# ls /usr/bin/arm-compute-library-24.12/examples/graph_*
graph_alexnet graph_inception_v4 graph_resnext50 graph_vgg19
graph_deepspeech_v0_4_1 graph_lenet graph_shufflenet graph_vgg_vdsr
graph_edsr graph_mobilenet graph_squeezenet graph_yolov3
graph_googlenet graph_mobilenet_v2 graph_squeezenet_v1_1
graph_inception_resnet_v1 graph_resnet12 graph_srcnn955
graph_inception_resnet_v2 graph_resnet50 graph_ssd_mobilenet
graph_inception_v3 graph_resnet_v2_50 graph_vgg16
root@am62xx-evm:~# ls /usr/bin/arm-compute-library-24.12/examples/neon_*
neon_cnn neon_copy_objects neon_gemm_qasymm8 neon_gemm_s8_f32 neon_permute neon_scale neon_sgemm