Linux SDK for AM62L
11_00_05_02
1. Overview
2. Release Specific
3. Foundational Components
4. How to Guides
4.1. Developer Notes
4.1.1. How to Enable M.2-CC33x1 in Linux
4.1.2. How to flash eMMC and boot with eMMC Boot
4.1.3. How to flash eMMC and boot from eMMC UDA
4.1.4. How to enable DT overlays in linux
4.1.5. How to playback audio over HDMI
4.1.6. Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
4.1.7. How to check some device tree information from user-space of Linux?
4.1.8. How do I integrate a different version of open source software than what is packaged in AM62L-Linux-SDK?
4.1.9. How to Setup and Debug using Lauterbach
4.1.10. Enabling and Parsing SYSFW Trace
4.2. Hardware EVM Setup
5. Applications
6. Documentation Tarball
Linux SDK for AM62L
4.
How to Guides
4.1.
Developer Notes
4.1.6.
Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
Edit on GitHub
4.1.6.
Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
Refer to
Secure Debug User Guide
available in the
System Firmware Documentation
.