3.9. Machine Learning

Sitara Machine Learning toolkit brings machine learning to the edge by enabling machine learning inference on all Sitara devices (Arm only, Arm + specialized hardware accelerators). It is provided as part of TI’s Processor SDK Linux, free to download and use. Sitara machine learning today consists of TI Deep Learning (TIDL), Neo-AI-DLR, TVM runtime, TensorFlow Lite, Arm NN, and RNN library.

../_images/Sitara_machine_learning_stack_diagram.png

Fig. 3.5 Sitara Machine Learnining Offering

Neo-AI Deep Learning Runtime (DLR)

  • Neo-AI-DLR is a new open source machine learning runtime for on-device inference.

  • Supports Keras, Tensorflow, TFLite, GluonCV, MXNet, Pytorch, ONNX, and XGBoost models optimized automatically by Amazon SageMaker Neo or TVM compiler.

  • Supports all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).

  • On AM5729 and AM5749 devices, uses TIDL to accelerate supported models automatically.

TVM Runtime

  • Open source deep learning runtime for on-device inference, supporting models compiled by TVM compiler.

  • Available on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).

TensorFlow Lite

  • Open source deep learning runtime for on-device inference.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).

  • Imports Tensorflow Lite models.

  • Uses TIDL import tool to create TIDL offloadable Tensorflow Lite models, which can be executed via Tensorflow Lite runtime with TIDL acceleration on AM5729 and AM5749 devices.

Arm NN

  • Open source inference engine available from Arm.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).

  • Imports Caffe, ONNX, TensorFlow, and TensorFlow Lite models.

RNN Library

  • Provides Long Short-Term Memory (LSTM) and fully connected layers in a standalone library to allow for rapid prototyping of inference applications that require Recurrent Neural Networks.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).

  • Integrated into TI’s Processor SDK Linux in an OOB demo for Predictive Maintenance.