2.5. Supported Platforms and VersionsΒΆ

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK
Operating System
Version
Ubuntu
16.04 (64-bit)
18.04 (64-bit)
  • RTOS SDK
Operating System
Version
Windows
7 (64-bit)
Ubuntu
14.04 (64-bit)
16.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform EVM Tested Version Document Processor SDK Linux Processor SDK RT Linux Processor SDK RTOS
AM437x AM437x EVM 1.5B Hardware User’s Guide X X X
AM437x SK 1.1A Hardware User’s Guide X   X
AM437x IDK 1.4A Hardware User’s Guide   X X