2.4. Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK Linux AM64X.

2.4.1. Processor SDK Linux AM64X 12.xx Releases

2.4.1.1. Processor SDK 12.01.00.05.03

  • This is the second reference release on the 2026 LTS stream with 6.18 Kernel, 2026.01 U-Boot

  • ATF 2.15

  • OPTEE 4.10.0+

  • Yocto Wrynose/6.0

  • Platforms Supported : AM64x 2.0 (HS-FS) : EVM , SK

2.4.1.2. Processor SDK 12.00.00.07.04

  • This is the first reference release on the 2026 LTS stream with 6.18 Kernel, 2026.01 U-Boot

  • ATF 2.14+

  • OPTEE 4.9.0+

  • Yocto Master

  • Platforms Supported : AM64x 2.0 (HS-FS) : EVM , SK

Note

  • For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.

  • For Linux builds, generic defconfig is used instead of custom fragments. Please refer to linux users guide for build instructions.