2.4.2. Linux Performance GuideΒΆ

Read This First

All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.

Name Description
AM64x EVM AM64x Evaluation Module rev E1 with ARM running at 1GHz, DDR data rate 1600 MT/S

Table: Evaluation Modules

About This Manual

This document provides performance data for each of the device drivers which are part of the Process SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Process SDK Linux package for information on specific issues present with drivers included in a particular release.

If You Need Assistance

For further information or to report any problems, contact http://e2e.ti.com/ or http://support.ti.com/