2.4.2. Linux Performance Guide

Read This First

All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.

Name Description
AM62x EVM AM62x Starter Kit rev E2 and E3 with ARM running at 1400 MHz, DDR4 data rate 1600 MT/S
AM62x SK LP AM62x LP Starter Kit rev E1 with ARM running at 1250 MHz, LPDDR4 data rate 1600 MT/S

Table: Evaluation Modules

About This Manual

This document provides performance data for each of the device drivers which are part of the Process SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Process SDK Linux package for information on specific issues present with drivers included in a particular release.

If You Need Assistance

For further information or to report any problems, contact http://e2e.ti.com/ or http://support.ti.com/

2.4.2.1. System Benchmarks

2.4.2.1.1. LMBench

LMBench is a collection of microbenchmarks of which the memory bandwidth and latency related ones are typically used to estimate processor memory system performance. More information about lmbench at http://lmbench.sourceforge.net/whatis_lmbench.html and http://lmbench.sourceforge.net/man/lmbench.8.html

Latency: lat_mem_rd-stride128-szN, where N is equal to or smaller than the cache size at given level measures the cache miss penalty. N that is at least double the size of last level cache is the latency to external memory.

Bandwidth: bw_mem_bcopy-N, where N is equal to or smaller than the cache size at a given level measures the achievable memory bandwidth from software doing a memcpy() type operation. Typical use is for external memory bandwidth calculation. The bandwidth is calculated as byte read and written counts as 1 which should be roughly half of STREAM copy result.

Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
af_unix_sock_stream_latency (microsec) 29.76 26.64
af_unix_socket_stream_bandwidth (MBs) 568.11 623.96
bw_file_rd-io-1mb (MB/s) 785.18 890.31
bw_file_rd-o2c-1mb (MB/s) 428.94 517.42
bw_mem-bcopy-16mb (MB/s) 664.51 759.45
bw_mem-bcopy-1mb (MB/s) 722.28 816.46
bw_mem-bcopy-2mb (MB/s) 685.28 762.34
bw_mem-bcopy-4mb (MB/s) 688.71 768.05
bw_mem-bcopy-8mb (MB/s) 707.4 809.14
bw_mem-bzero-16mb (MB/s) 1686.52 1753.42
bw_mem-bzero-1mb (MB/s) 1194.89 (min 722.28, max 1667.50) 1272.99 (min 816.46, max 1729.51)
bw_mem-bzero-2mb (MB/s) 1177.09 (min 685.28, max 1668.89) 1247.27 (min 762.34, max 1732.20)
bw_mem-bzero-4mb (MB/s) 1180.01 (min 688.71, max 1671.31) 1251.83 (min 768.05, max 1735.61)
bw_mem-bzero-8mb (MB/s) 1199.73 (min 707.40, max 1692.05) 1280.04 (min 809.14, max 1750.93)
bw_mem-cp-16mb (MB/s) 383.47 448.28
bw_mem-cp-1mb (MB/s) 498.16 (min 379.99, max 616.33) 591.47 (min 441.24, max 741.70)
bw_mem-cp-2mb (MB/s) 467.11 (min 371.47, max 562.75) 574.66 (min 446.83, max 702.49)
bw_mem-cp-4mb (MB/s) 511.73 (min 402.33, max 621.12) 618.87 (min 471.75, max 765.99)
bw_mem-cp-8mb (MB/s) 538.27 (min 417.28, max 659.25) 648.09 (min 497.14, max 799.04)
bw_mem-fcp-16mb (MB/s) 671.25 748.54
bw_mem-fcp-1mb (MB/s) 1214.05 (min 760.60, max 1667.50) 1295.42 (min 861.33, max 1729.51)
bw_mem-fcp-2mb (MB/s) 1199.01 (min 729.13, max 1668.89) 1307.60 (min 883.00, max 1732.20)
bw_mem-fcp-4mb (MB/s) 1210.75 (min 750.19, max 1671.31) 1318.46 (min 901.31, max 1735.61)
bw_mem-fcp-8mb (MB/s) 1226.80 (min 761.54, max 1692.05) 1319.71 (min 888.49, max 1750.93)
bw_mem-frd-16mb (MB/s) 1020.28 1131.38
bw_mem-frd-1mb (MB/s) 957.23 (min 760.60, max 1153.85) 1056.90 (min 861.33, max 1252.46)
bw_mem-frd-2mb (MB/s) 866.32 (min 729.13, max 1003.51) 983.12 (min 883.00, max 1083.23)
bw_mem-frd-4mb (MB/s) 881.75 (min 750.19, max 1013.30) 1011.35 (min 901.31, max 1121.39)
bw_mem-frd-8mb (MB/s) 891.82 (min 761.54, max 1022.10) 1006.52 (min 888.49, max 1124.54)
bw_mem-fwr-16mb (MB/s) 673.29 817.49
bw_mem-fwr-1mb (MB/s) 885.09 (min 616.33, max 1153.85) 997.08 (min 741.70, max 1252.46)
bw_mem-fwr-2mb (MB/s) 783.13 (min 562.75, max 1003.51) 892.86 (min 702.49, max 1083.23)
bw_mem-fwr-4mb (MB/s) 817.21 (min 621.12, max 1013.30) 943.69 (min 765.99, max 1121.39)
bw_mem-fwr-8mb (MB/s) 840.68 (min 659.25, max 1022.10) 961.79 (min 799.04, max 1124.54)
bw_mem-rd-16mb (MB/s) 1041.4 1143.43
bw_mem-rd-1mb (MB/s) 866.74 (min 560.15, max 1173.32) 1003.37 (min 698.81, max 1307.92)
bw_mem-rd-2mb (MB/s) 775.39 (min 518.07, max 1032.70) 885.45 (min 643.92, max 1126.97)
bw_mem-rd-4mb (MB/s) 799.35 (min 580.89, max 1017.81) 918.45 (min 709.35, max 1127.55)
bw_mem-rd-8mb (MB/s) 837.73 (min 645.99, max 1029.47) 962.47 (min 791.30, max 1133.63)
bw_mem-rdwr-16mb (MB/s) 682.74 847.86
bw_mem-rdwr-1mb (MB/s) 463.22 (min 379.99, max 546.45) 565.33 (min 441.24, max 689.42)
bw_mem-rdwr-2mb (MB/s) 442.94 (min 371.47, max 514.40) 536.90 (min 446.83, max 626.96)
bw_mem-rdwr-4mb (MB/s) 473.02 (min 402.33, max 543.70) 587.80 (min 471.75, max 703.85)
bw_mem-rdwr-8mb (MB/s) 523.08 (min 417.28, max 628.88) 629.45 (min 497.14, max 761.76)
bw_mem-wr-16mb (MB/s) 683.12 808.73
bw_mem-wr-1mb (MB/s) 553.30 (min 546.45, max 560.15) 694.12 (min 689.42, max 698.81)
bw_mem-wr-2mb (MB/s) 516.24 (min 514.40, max 518.07) 635.44 (min 626.96, max 643.92)
bw_mem-wr-4mb (MB/s) 562.30 (min 543.70, max 580.89) 706.60 (min 703.85, max 709.35)
bw_mem-wr-8mb (MB/s) 637.44 (min 628.88, max 645.99) 776.53 (min 761.76, max 791.30)
bw_mmap_rd-mo-1mb (MB/s) 1154.54 1288.9
bw_mmap_rd-o2c-1mb (MB/s) 429.31 470.44
bw_pipe (MB/s) 403.05 485.6
bw_unix (MB/s) 568.11 623.96
lat_connect (us) 62.84 56.39
lat_ctx-2-128k (us) 5.96 5.34
lat_ctx-2-256k (us) 5.32 5.89
lat_ctx-4-128k (us) 5.02 6.32
lat_ctx-4-256k (us) 5.31 8.36
lat_fs-0k (num_files) 212 246
lat_fs-10k (num_files) 95 95
lat_fs-1k (num_files) 142 158
lat_fs-4k (num_files) 163 146
lat_mem_rd-stride128-sz1000k (ns) 57.64 52.11
lat_mem_rd-stride128-sz125k (ns) 6.23 5.56
lat_mem_rd-stride128-sz250k (ns) 6.53 5.85
lat_mem_rd-stride128-sz31k (ns) 4.09 4.66
lat_mem_rd-stride128-sz50 (ns) 2.4 2.15
lat_mem_rd-stride128-sz500k (ns) 16.84 14.44
lat_mem_rd-stride128-sz62k (ns) 5.87 5.25
lat_mmap-1m (us) 73 76
lat_ops-double-add (ns) 3.2 2.86
lat_ops-double-div (ns) 17.62 15.75
lat_ops-double-mul (ns) 3.2 2.86
lat_ops-float-add (ns) 3.21 2.86
lat_ops-float-div (ns) 10.42 9.3
lat_ops-float-mul (ns) 3.21 2.86
lat_ops-int-add (ns) 0.8 0.72
lat_ops-int-bit (ns) 0.53 0.48
lat_ops-int-div (ns) 4.81 4.29
lat_ops-int-mod (ns) 5.08 4.53
lat_ops-int-mul (ns) 3.44 3.07
lat_ops-int64-add (ns) 0.8 0.72
lat_ops-int64-bit (ns) 0.53 0.48
lat_ops-int64-div (ns) 7.61 6.8
lat_ops-int64-mod (ns) 5.88 5.25
lat_ops-int64-mul (ns) 3.98 3.55
lat_pagefault (us) 1.7 1.52
lat_pipe (us) 22.13 19.6
lat_proc-exec (us) 1115.4 984.33
lat_proc-fork (us) 897.14 776.14
lat_proc-proccall (us) 0.01 0.01
lat_select (us) 36.47 32.53
lat_sem (us) 1.85 2.23
lat_sig-catch (us) 6.01 5.4
lat_sig-install (us) 0.73 0.66
lat_sig-prot (us) 0.51 0.43
lat_syscall-fstat (us) 3 2.67
lat_syscall-null (us) 0.53 0.47
lat_syscall-open (us) 2113.86 166.47
lat_syscall-read (us) 0.85 0.76
lat_syscall-stat (us) 4.2 3.73
lat_syscall-write (us) 0.73 0.65
lat_tcp (us) 1.03 0.92
lat_unix (us) 29.76 26.64
latency_for_0.50_mb_block_size (nanosec) 16.84 14.44
latency_for_1.00_mb_block_size (nanosec) 28.82 (min 0.00, max 57.64) 26.06 (min 0.00, max 52.11)
pipe_bandwidth (MBs) 403.05 485.6
pipe_latency (microsec) 22.13 19.6
procedure_call (microsec) 0.01 0.01
select_on_200_tcp_fds (microsec) 36.47 32.53
semaphore_latency (microsec) 1.85 2.23
signal_handler_latency (microsec) 0.73 0.66
signal_handler_overhead (microsec) 6.01 5.4
tcp_ip_connection_cost_to_localhost (microsec) 62.84 56.39
tcp_latency_using_localhost (microsec) 1.03 0.92

Table: LM Bench Metrics

2.4.2.1.2. Dhrystone

Dhrystone is a core only benchmark that runs from warm L1 caches in all modern processors. It scales linearly with clock speed. For standard ARM cores the DMIPS/MHz score will be identical with the same compiler and flags.

Execute the benchmark with the following:

runDhrystone
Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
cpu_clock (MHz) 1250.00 1400.00
dhrystone_per_mhz (DMIPS/MHz) 2.90 2.90
dhrystone_per_second (DhrystoneP) 6451613.00 7142857.00

Table: Dhrystone Benchmark

2.4.2.1.3. Whetstone

Whetstone is a benchmark primarily measuring floating-point arithmetic performance.

Execute the benchmark with the following:

runWhetstone
Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
whetstone (MIPS) 10000.00 10000.00

Table: Whetstone Benchmark

2.4.2.1.4. Linpack

Linpack measures peak double precision (64 bit) floating point performance in solving a dense linear system.

Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
linpack (Kflops) 517419.00 573082.00

Table: Linpack Benchmark

2.4.2.1.5. Stream

STREAM is a microbenchmark for measuring data memory system performance without any data reuse. It is designed to miss on caches and exercise data prefetcher and speculative accesses. It uses double precision floating point (64bit) but in most modern processors the memory access will be the bottleneck. The four individual scores are copy, scale as in multiply by constant, add two numbers, and triad for multiply accumulate. For bandwidth, a byte read counts as one and a byte written counts as one, resulting in a score that is double the bandwidth LMBench will show.

Execute the benchmark with the following:

stream_c
Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
add (MB/s) 1451.30 1443.90
copy (MB/s) 1535.10 1650.80
scale (MB/s) 1666.60 1839.90
triad (MB/s) 1425.40 1494.50

Table: Stream

2.4.2.1.6. CoreMarkPro

CoreMark®-Pro is a comprehensive, advanced processor benchmark that works with and enhances the market-proven industry-standard EEMBC CoreMark® benchmark. While CoreMark stresses the CPU pipeline, CoreMark-Pro tests the entire processor, adding comprehensive support for multicore technology, a combination of integer and floating-point workloads, and data sets for utilizing larger memory subsystems.

Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
cjpeg-rose7-preset (workloads/) 37.45 41.67
core (workloads/) 0.27 0.3
coremark-pro () 809.67 902.06
linear_alg-mid-100x100-sp (workloads/) 13.11 14.69
loops-all-mid-10k-sp (workloads/) 0.6 0.67
nnet_test (workloads/) 0.97 1.09
parser-125k (workloads/) 7.41 8.2
radix2-big-64k (workloads/) 54.96 60.62
sha-test (workloads/) 71.43 80.65
zip-test (workloads/) 18.87 20.83

Table: CoreMarkPro

Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
cjpeg-rose7-preset (workloads/) 74.07 81.97
core (workloads/) 0.54 0.60
coremark-pro () 1332.23 1475.30
linear_alg-mid-100x100-sp (workloads/) 26.21 29.34
loops-all-mid-10k-sp (workloads/) 1.05 1.15
nnet_test (workloads/) 1.94 2.18
parser-125k (workloads/) 10.00 11.49
radix2-big-64k (workloads/) 34.97 38.46
sha-test (workloads/) 142.86 161.29
zip-test (workloads/) 35.09 36.36

Table: CoreMarkPro for Two Cores

2.4.2.1.7. MultiBench

MultiBench™ is a suite of benchmarks that allows processor and system designers to analyze, test, and improve multicore processors. It uses three forms of concurrency: Data decomposition: multiple threads cooperating on achieving a unified goal and demonstrating a processor’s support for fine grain parallelism. Processing multiple data streams: uses common code running over multiple threads and demonstrating how well a processor scales over scalable data inputs. Multiple workload processing: shows the scalability of general-purpose processing, demonstrating concurrency over both code and data. MultiBench combines a wide variety of application-specific workloads with the EEMBC Multi-Instance-Test Harness (MITH), compatible and portable with most any multicore processors and operating systems. MITH uses a thread-based API (POSIX-compliant) to establish a common programming model that communicates with the benchmark through an abstraction layer and provides a flexible interface to allow a wide variety of thread-enabled workloads to be tested.

Benchmarks am62xx_lp_sk-fs: perf am62xx_sk-fs: perf
4m-check (workloads/) 283.74 305.74
4m-check-reassembly (workloads/) 62.07 66.53
4m-check-reassembly-tcp (workloads/) 40.13 42.96
4m-check-reassembly-tcp-cmykw2-rotatew2 (workloads/) 22.66 24.23
4m-check-reassembly-tcp-x264w2 (workloads/) 1.62 1.81
4m-cmykw2 (workloads/) 173.46 200.6
4m-cmykw2-rotatew2 (workloads/) 36.59 39.53
4m-reassembly (workloads/) 49.55 53.59
4m-rotatew2 (workloads/) 41.89 44.76
4m-tcp-mixed (workloads/) 94.67 103.23
4m-x264w2 (workloads/) 1.69 1.88
empty-wld (workloads/) 1 1
idct-4m (workloads/) 16.82 18.6
idct-4mw1 (workloads/) 16.83 18.6
ippktcheck-4m (workloads/) 284.54 306
ippktcheck-4mw1 (workloads/) 284.97 304.66
ipres-4m (workloads/) 60.83 63.86
ipres-4mw1 (workloads/) 61.7 64.66
md5-4m (workloads/) 23.87 26.07
md5-4mw1 (workloads/) 23.84 25.83
rgbcmyk-4m (workloads/) 57.19 63.8
rgbcmyk-4mw1 (workloads/) 57.18 64.1
rotate-4ms1 (workloads/) 17.13 18.39
rotate-4ms1w1 (workloads/) 17.09 18.41
rotate-4ms64 (workloads/) 17.3 19.3
rotate-4ms64w1 (workloads/) 17.27 18.51
x264-4mq (workloads/) 0.5 0.56
x264-4mqw1 (workloads/) 0.5 0.56

Table: Multibench

2.4.2.2. Ethernet

Ethernet performance benchmarks were measured using Netperf 2.7.1 https://hewlettpackard.github.io/netperf/doc/netperf.html Test procedures were modeled after those defined in RFC-2544: https://tools.ietf.org/html/rfc2544, where the DUT is the TI device and the “tester” used was a Linux PC. To produce consistent results, it is recommended to carry out performance tests in a private network and to avoid running NFS on the same interface used in the test. In these results, CPU utilization was captured as the total percentage used across all cores on the device, while running the performance test over one external interface.

UDP Throughput (0% loss) was measured by the procedure defined in RFC-2544 section 26.1: Throughput. In this scenario, netperf options burst_size (-b) and wait_time (-w) are used to limit bandwidth during different trials of the test, with the goal of finding the highest rate at which no loss is seen. For example, to limit bandwidth to 500Mbits/sec with 1472B datagram:

burst_size = <bandwidth (bits/sec)> / 8 (bits -> bytes) / <UDP datagram size> / 100 (seconds -> 10 ms)
burst_size = 500000000 / 8 / 1472 / 100 = 425

wait_time = 10 milliseconds (minimum supported by Linux PC used for testing)

UDP Throughput (possible loss) was measured by capturing throughput and packet loss statistics when running the netperf test with no bandwidth limit (remove -b/-w options).

In order to start a netperf client on one device, the other device must have netserver running. To start netserver:

netserver [-p <port_number>] [-4 (IPv4 addressing)] [-6 (IPv6 addressing)]

Running the following shell script from the DUT will trigger netperf clients to measure bidirectional TCP performance for 60 seconds and report CPU utilization. Parameter -k is used in client commands to summarize selected statistics on their own line and -j is used to gain additional timing measurements during the test.

#!/bin/bash
for i in 1
do
   netperf -H <tester ip> -j -c -l 60 -t TCP_STREAM --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &

   netperf -H <tester ip> -j -c -l 60 -t TCP_MAERTS --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &
done

Running the following commands will trigger netperf clients to measure UDP burst performance for 60 seconds at various burst/datagram sizes and report CPU utilization.

  • For UDP egress tests, run netperf client from DUT and start netserver on tester.
netperf -H <tester ip> -j -c -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE
  • For UDP ingress tests, run netperf client from tester and start netserver on DUT.
netperf -H <DUT ip> -j -C -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE

2.4.2.2.1. CPSW/CPSW2g/CPSW3g Ethernet Driver

TCP Bidirectional Throughput

Command Used am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec) am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL) am62xx_sk-fs: THROUGHPUT (Mbits/sec) am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)
netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_STREAM; netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_MAERTS 1775.87 68.38 1796.57 64.14

Table: CPSW TCP Bidirectional Throughput


UDP Throughput

Frame Size(bytes) am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec) am62xx_lp_sk-fs: Packets Per Second (kPPS) am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL) am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_sk-fs: THROUGHPUT (Mbits/sec) am62xx_sk-fs: Packets Per Second (kPPS) am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)
64 18.00 16.47 114.00 40.34 18.00 18.47 128.00 40.71
128 82.00 71.91 110.00 41.52 82.00 81.16 124.00 40.28
256 210.00 176.37 105.00 40.93 210.00 209.80 125.00 40.25
1024 978.00 97.40 12.00 22.47 978.00 935.70 120.00 46.01
1518 1472.00 955.10 81.00 41.21 1472.00 956.28 81.00 33.56

Table: CPSW UDP Egress Throughput


Frame Size(bytes) am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec) am62xx_lp_sk-fs: Packets Per Second (kPPS) am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL) am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_sk-fs: THROUGHPUT (Mbits/sec) am62xx_sk-fs: Packets Per Second (kPPS) am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)
64 18.00 3.28 23.00 24.56 18.00 1.71 12.00 12.94
128 82.00 5.44 8.00 9.74        
256 210.00 35.45 21.00 23.21 210.00 95.42 57.00 32.03
1024 978.00 25.82 3.00 7.05 978.00 936.53 120.00 42.55
1518 1472.00 956.78 81.00 43.81 1472.00 957.02 81.00 40.13

Table: CPSW UDP Ingress Throughput (0% loss)


Frame Size(bytes) am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec) am62xx_lp_sk-fs: Packets Per Second (kPPS) am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL) am62xx_lp_sk-fs: Packet Loss % am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE) am62xx_sk-fs: THROUGHPUT (Mbits/sec) am62xx_sk-fs: Packets Per Second (kPPS) am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL) am62xx_sk-fs: Packet Loss %
64 18.00 25.85 180.00 40.43 59.78 18.00 27.36 190.00 38.15 50.24
128 82.00 97.63 149.00 41.08 0.36          
256 210.00 277.88 165.00 41.44 57.22 210.00 299.48 178.00 40.30 50.54
1024 978.00 936.26 120.00 44.21 0.04 978.00 936.53 120.00 42.55 0.00
1518 1472.00 956.78 81.00 43.81 0.00 1472.00 957.02 81.00 40.13 0.00

Table: CPSW UDP Ingress Throughput (possible loss)

2.4.2.2.2. IPSec Software Performance

Algorithm am62xx_lp_sk-fs: Throughput (Mbps) am62xx_lp_sk-fs: Packets/Sec am62xx_lp_sk-fs: CPU Load am62xx_sk-fs: Throughput (Mbps) am62xx_sk-fs: Packets/Sec am62xx_sk-fs: CPU Load
3des 63.50 5.00 25.23 70.50 6.00 25.14
aes128 232.60 20.00 25.21 272.50 24.00 47.11
aes192 230.10 20.00 25.25 279.50 24.00 47.14
aes256 231.70 20.00 25.30 243.20 21.00 25.16