3.5. Tools¶
There are many tools available to help with Linux development on TI platforms. From Code Composer Studio, an Eclipse IDE that can be used for debug and development, to scripts and production tools, you’ll find a variety of help on this page.
- 3.5.1. Development Tools
- 3.5.2. Pin Mux Tools
- 3.5.3. Flash via USB Device Firmware Upgrade (DFU)
- 3.5.3.1. Important files
- 3.5.3.2. Requirements on host PC
- 3.5.3.3. Building bootloader binaries for flashing and DFU boot
- 3.5.3.4. Export path to files
- 3.5.3.5. Getting ready to flash
- 3.5.3.6. Environment variable text file for flashing
- 3.5.3.7. Flashing the files
- 3.5.3.8. Flashing multiple devices via USB Device Firmware Upgrade (DFU)
- 3.5.4. Flash via Ethernet
- 3.5.5. Flash via UART