3.2. KernelΒΆ
- 3.2.1. Users Guide
- 3.2.1.1. Overview
- 3.2.1.2. Getting the Kernel Source Code
- 3.2.1.3. Preparing to Build
- 3.2.1.4. Configuring the Kernel
- 3.2.1.5. Compiling the Sources
- 3.2.1.6. Creating the kernel fitImage for high security device (using SDK)
- 3.2.1.7. Creating the kernel fitImage for high security device (using Kernel source)
- 3.2.1.8. Installing the Kernel
- 3.2.2. Kernel Drivers
- 3.2.2.1. Audio
- 3.2.2.2. CSI2RX
- 3.2.2.3. Crypto
- 3.2.2.4. MCAN
- 3.2.2.5. MCRC
- 3.2.2.6. DSS
- 3.2.2.7. GPIO
- 3.2.2.8. I2C
- 3.2.2.9. CPSW Ethernet
- 3.2.2.10. NETCONF/YANG
- 3.2.2.11. Power Management
- 3.2.2.12. PWM
- 3.2.2.13. OSPI/QSPI
- 3.2.2.14. SPI
- 3.2.2.15. NAND
- 3.2.2.16. MMC/SD
- 3.2.2.17. UART
- 3.2.2.18. USB
- 3.2.2.19. Voltage & Thermal Management (VTM)
- 3.2.2.20. Watchdog
- 3.2.3. LTP-DDT Validation
- 3.2.4. FAQs