2.3. Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM62PX.
2.3.1. Processor SDK Linux AM62PX 09.xx Releases¶
2.3.1.1. Processor SDK 09.02¶
This is the second release based on the 2023 LTS stream 6.1 kernel, 2023.04 U-Boot and Yocto Kirkstone/4.0
ATF 2.10
OPTEE 4.1
Yocto Kirkstone/4.0
Platforms Supported : AM62Px (HS-FS)