4. How to GuidesΒΆ
- 4.1. Developer Notes
- 4.1.1. SDK File System Optimization/Customization
- 4.1.2. How to enable MCAN in Linux
- 4.1.3. How to enable DT overlays in linux
- 4.1.4. How to playback audio over HDMI
- 4.1.5. How to enable Microtips LVDS Panel
- 4.1.6. How to Use K3Conf Tool
- 4.1.7. Real-Time Linux on TI SoCs
- 4.1.8. How to enable display sharing between remote core and Linux
- 4.1.9. Boot Time Optimizations
- 4.1.10. Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
- 4.1.11. How to check some device tree information from user-space of Linux?
- 4.1.12. How do I integrate a different version of open source software than what is packaged in Processor SDK Linux AM62Px?
- 4.1.13. K3 Resource Partitioning Tool
- 4.1.14. How to Setup and Debug using Lauterbach
- 4.1.15. Enabling and Parsing SYSFW Trace
- 4.2. Hardware EVM Setup