2.2. Software Build Sheet

Build Sheet of supported features and modules for this AM62L-Linux-SDK Release. The following table lists the supported features and modules with the support status for Linux on A53. Please refer to RTOS Build Sheet for the supported features and modules on RTOS.

The support status is indicated by the following codes:

  • “Yes”: The feature or module is supported.

  • “No”: The feature or module is not supported.

  • “SDKx.y”: The feature or module will be supported in a future version of the SDK.

  • “NA”: The feature or module is not applicable in the hardware.

  • “ANY”: The feature or module is a new update in this revision of the SDK.

Table 2.1 Software Build Sheet

Category

Module

SubModule

Linux on A53

Initialization

I2C Bootloader Operation

No

SPI Bootloader Operation

No

QSPI Bootloader Operation

NOR

Yes

NAND

No

OSPI Bootloader Operation

NOR

Yes

NAND (1-bit mode)

Yes

NAND (8-bit mode)

Yes

GPMC Bootloader Operation

NOR

No

NAND

No

Ethernet Bootloader Operation

NA

USB Bootloader Operation

Host

No

Device

Yes

MMC Bootloader Operation

SD Card

Yes

SD Card (UHS)

Yes

eMMC

Yes

eMMC (UHS)

Yes

UART Bootloader Operation

Yes

Device Configuration

VTM

Yes

Power Management

Deep Sleep Low Power Mode

Yes

Deep Sleep LPM Wakeup Events

RTC Timer

Yes

GT Timers

No

I/O Daisy Chain

Yes

I2C

No

RTC

Yes

USB Connect/Disconnect

No

USB Remote Wakeup

Yes

WKUP UART

No

Standby Low Power Mode

Yes

RTC Only

SDK12.0

RTC + DDR

Yes

Boot-time OPP configurations

No

Runtime Power Management

Yes

DFS/CPUFreq

No

CPUIdle (A53 WFI)

No

CPUIdle (DDR in Self-Refresh)

No

Interprocessor Communication

Mailbox

Yes

Memory Controllers

DDR Subsystem (DDRSS)

DDR4

Yes

LPDDR4

Yes

Inline ECC (1bit err)

No

Inline ECC (mbit err)

No

Time Sync

Time Sync Module (CPTS)

Yes

Timer Manager

No

Time Sync and Compare Events

No

Data Movement Architecture (DMA)

Data Movement Subsystem (DMSS)

Yes

Peripheral DMA (PDMA)

Yes

RingAcc

Yes

BCDMA

Yes

Packet Streaming Interface Link

Yes

General Connectivity Peripherals (MAIN domain)

Multichannel Audio Serial Port (McASP)

Input

Yes

Output

Yes

HDMI Output

Yes

Analog to Digital Converter

ADC

Yes

General-Purpose Interface (GPIO)

Yes

Inter-Integrated Circuit (I2C)

Controller

Yes

Target

No

Multichannel Serial Peripheral Interface (McSPI)

Controller

Yes

Peripheral

No

Universal Asynchronous Receiver/Transmitter (UART)

UART

Yes

RS-485

Yes

IrDA

No

General Connectivity Peripherals (WKUP domain)

General-Purpose Interface (GPIO)

Yes

Inter-Integrated Circuit (I2C)

Controller

Yes

Target

No

Universal Asynchronous Receiver/Transmitter (UART)

UART

Yes

RS-485

Yes

IrDA

No

High-speed Serial Interfaces

Gigabit Ethernet Switch (CPSW3G)

Switch

Yes

EndPoint

Yes

TSN

Yes

TSN - VLAN

Yes

Universal Serial Bus Subsystem (USBSS)

SuperSpeed+ (3.1)

Host

NA

Device

NA

High-Speed (2.0)

Host

Yes

Device

Yes

Memory Interfaces

Flash Subsystem (FSS)

No

Quad Serial Peripheral Interface (QSPI)

NOR

Yes

NAND

NA

Octal Serial Peripheral Interface (OSPI)

NOR

Yes

NAND

Yes

Expanded Serial Peripheral Interface (xSPI)

Yes

General-Purpose Memory Controller (GPMC)

FPGA

No

NAND

Yes

NOR

No

PSRAM

No

Error Location Module (ELM)

Yes

Multimedia Card Secure Digital (MMCSD) Interface

SD Card

Yes

eMMC

Yes

Industrial & Control Interfaces

Controller Area Network (MCAN) - MAIN domain

CAN

Yes

CAN FD

Yes

Enhanced Capture (ECAP) Module

Capture

Yes

PWM

Yes

Enhanced Pulse Width Modulation (EPWM) Module

Yes

Enhanced Quadrature Encoder Pulse (EQEP) Module

Yes

Timer Modules

Global Timebase Counter (GTC)

Yes

Windowed Watchdog Timer (WWDT) - MAIN domain

Yes

Windowed Watchdog Timer (WWDT) - WKUP domain

NA

Real-Time Clock (RTC)

Yes

Timers - MAIN domain

Timer

Yes

Capture

No

Compare

No

PWM

Yes

Timers - WKUP domain

Timer

Yes

Capture

No

Compare

No

PWM

No

CRC32

Yes

RTI(WWDG)

No

Voltage and Thermal Management(VTM)

Yes

Display Subsystem

DISPLAY Parallel Interface (DPI)

Yes

On-Die Temperature sensor

Yes

On-Chip Debug

Yes

Crypto Accelerator (DTHEv2)

Advanced Encryption Standard (AES)

AES-CBC

Yes

AES-ECB

Yes

SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5)

SHA-256

Yes

SHA-512

Yes

True Random Number Generator (TRNG)

Yes

Board Specifics (AM62L EVM)

WI-FI

CC3351 (connected via M.2)

Yes

PMIC

TPS65214

Yes