4.5. Android Dual Screen Support
This application note contains steps to enable dual screen with Android in mirror mode or extended mode.
The following panel is currently supported with the AM67A SK EVM revision E3 board:
Microtips Technology USA (13-101HIEB0HF0-S) 10.1” WUXGA (1920x1200) TFT LCD panel
Note
By default Android configures the displays in mirror mode.
4.5.1. How to enable Microtips LVDS panel on AM67A SK EVM
Steps to enable OLDI Panel DT overlay:
Follow the Device Tree Overlay Support guide.
4.5.2. How to enable Extended Display in Android
Step to setup an android build environment:
Follow the Downloading sources download guide.
Step to enable Extended Display:
Edit
device.mkfile to add this:# Display settings (windowing, system decorations, IME ...) PRODUCT_COPY_FILES += \ device/ti/am62x/display_settings.xml:$(TARGET_COPY_OUT_VENDOR)/etc/display_settings.xml # Enable activities on secondary displays PRODUCT_COPY_FILES += \ frameworks/native/data/etc/android.software.activities_on_secondary_displays.xml:system/etc/permissions/android.software.activities_on_secondary_displays.xml
Rebuild Android: Relaunch command from Build Instructions build guide.
Follow Flashing Instruction guide to flash Android images.