4.8. Android Multimedia (Video encode/decode)
This application note describes video decoding/encoding using the onboard Wave5 chip found in the Texas Instruments AM62Px SoC.
The Wave5 hardware is implemented via:
the
wave5driver, located in~/10_01_01/ti-kernel-aosp/common/drivers/media/platform/chips-media/wave5/a firmware located in
~/11_00_00/ti-aosp-16/vendor/ti/vendor/ti/am62x/firmware/vendor/firmware/cnm/
The userspace associated component is based on the AOSP-provided v4l2_codec2 HAL.
The source can be found in ~/11_00_00/ti-aosp-16/external/v4l2_codec2.
4.8.1. Testing
4.8.1.1. Using atest
Android provides all kind of tests to test the media framework.
We can run a sample playback via atest from a development tree.
# Standard Android build commands
$ cd ${YOUR_PATH}/ti-aosp-16
$ source build/envsetup.sh
$ lunch <BUILD_TARGET>
# install the required media files, downloads from network
$ cts/tests/tests/media/player/
$ ./copy_media.sh
$ cd -
# run the playback test
$ atest android.media.player.cts.MediaPlayerTest#testLocalVideo_MP4_H264_480x360_500kbps_25fps_AAC_Stereo_128kbps_44110Hz
4.8.1.2. Using Gallery
To play test videos, we can also use the Gallery app.
First, download the Big Buck Bunny test videos:
# 1080p, 60FPS, h264
$ wget http://distribution.bbb3d.renderfarming.net/video/mp4/bbb_sunflower_1080p_60fps_normal.mp4
# 4k, 30FPS, h264
$ wget http://distribution.bbb3d.renderfarming.net/video/mp4/bbb_sunflower_2160p_30fps_normal.mp4
Then, push them in the Movies folder:
$ adb push bbb_sunflower_1080p_60fps_normal.mp4 /sdcard/Movies
$ adb push bbb_sunflower_2160p_30fps_normal.mp4 /sdcard/Movies
Finally, reboot the board:
$ adb reboot
Then run the Gallery app from the UI and play the videos.
4.8.1.3. Using screenrecord
To test video encoding, we can use the screenrecord command.
$ adb root
$ adb shell 'screenrecord /data/screenrecord.mp4' # Do some screen activity, then hit Ctrl-C
$ adb pull /data/screenrecord.mp4
Tip
screenrecord only records frames when there is some user activity detected.
Make sure to generate some activity to avoid empty video files.
4.8.2. Debugging tips
4.8.2.1. List available codecs
dumpsys can be used to list the available codecs on an Android system.
To check that the v4l2 codecs are available, run:
$ adb shell dumpsys media.player | grep -A 10 v4l2
Decoder "c2.v4l2.avc.decoder" supports
aliases: []
attributes: 0xa: [
encoder: 0,
vendor: 1,
software-only: 0,
hw-accelerated: 1 ]
owner: "codec2::default"
rank: 128
profile/levels: [
1/65536 (Baseline/5.2),
--
Decoder "c2.v4l2.hevc.decoder" supports
aliases: []
attributes: 0xa: [
encoder: 0,
vendor: 1,
software-only: 0,
hw-accelerated: 1 ]
owner: "codec2::default"
rank: 128
profile/levels: [
1/524288 (Main/High 5.2),
--
Encoder "c2.v4l2.avc.encoder" supports
aliases: []
attributes: 0xb: [
encoder: 1,
vendor: 1,
software-only: 0,
hw-accelerated: 1 ]
owner: "codec2::default"
rank: 128
profile/levels: [
1/32768 (Baseline/5.1),
4.8.2.2. Verbose logcat logging
The logs in logcat from v4l2_codec2 are not very verbose by default.
To enable more logs, v4l2_codec2 should be rebuild. It’s possible to enable all logs with:
$ cd ~/src/ti-aosp-16/external/v4l2_codec2
$ sed -i 's#//\#define LOG_NDEBUG 0#\#define LOG_NDEBUG 0#' *.cpp