1.1. Using Prebuilt binariesΒΆ
Note
Linux machine running Ubuntu is needed for building and flashing Android images to the EVM
The SDK download page provides pre-built Android binaries (AM62Px_XX.YY.ZZ_emmc.tgz
) which can be readily used to flash the AM62Px EVM and boot Android.
Extract the contents of the pre-built images tarball and follow the procedure mentioned in Flashing Instruction page to flash these binaries to the EVM.
$ tar -zxvf AM62Px_XX.YY.ZZ_emmc.tgz