Data Fields | |
uint32_t | deviceType |
uint32_t | transferSpeed |
uint32_t | operatingVoltage |
uint32_t | loopBackType |
uint32_t MMCSD_ioDelayParams::deviceType |
MMC device type
uint32_t MMCSD_ioDelayParams::transferSpeed |
MMC transfer speed
uint32_t MMCSD_ioDelayParams::operatingVoltage |
MMC peripheral operating voltage
uint32_t MMCSD_ioDelayParams::loopBackType |
MMC peripheral loop back type