AM263x MCU+ SDK  09.02.00
MMCSD_SdDeviceData Struct Reference

Detailed Description

SD device properties.

Data Fields

uint32_t ocr
 
uint32_t rca
 
uint16_t maxReadBlockLen
 
uint16_t maxWriteBlockLen
 
char manuDate [9]
 
uint8_t manuID
 
char productName [6]
 
uint8_t specVersion
 
uint32_t blockCount
 
uint8_t transferSpeed
 
uint32_t isCmd23
 
uint32_t supportedDataWidths
 

Field Documentation

◆ ocr

uint32_t MMCSD_SdDeviceData::ocr

◆ rca

uint32_t MMCSD_SdDeviceData::rca

◆ maxReadBlockLen

uint16_t MMCSD_SdDeviceData::maxReadBlockLen

◆ maxWriteBlockLen

uint16_t MMCSD_SdDeviceData::maxWriteBlockLen

◆ manuDate

char MMCSD_SdDeviceData::manuDate[9]

◆ manuID

uint8_t MMCSD_SdDeviceData::manuID

◆ productName

char MMCSD_SdDeviceData::productName[6]

◆ specVersion

uint8_t MMCSD_SdDeviceData::specVersion

◆ blockCount

uint32_t MMCSD_SdDeviceData::blockCount

◆ transferSpeed

uint8_t MMCSD_SdDeviceData::transferSpeed

◆ isCmd23

uint32_t MMCSD_SdDeviceData::isCmd23

◆ supportedDataWidths

uint32_t MMCSD_SdDeviceData::supportedDataWidths