AM263x MCU+ SDK  09.02.00
I2C_ExtendedParams Struct Reference

Detailed Description

Data Fields

uint32_t deviceAddress
 
uint8_t * buffer
 
uint32_t size
 
bool expandSA
 

Field Documentation

◆ deviceAddress

uint32_t I2C_ExtendedParams::deviceAddress

[IN] Target device address

◆ buffer

uint8_t* I2C_ExtendedParams::buffer

[IN] Pointer to Read or Write buffer

◆ size

uint32_t I2C_ExtendedParams::size

[IN] Size of Read or Write buffer

◆ expandSA

bool I2C_ExtendedParams::expandSA

[IN] Expand target address: 10-bit address mode, false: 7-bit address mode