Tamagawa Interface.
Data Fields | |
uint8_t | data_id |
struct tamagawa_tx | tx |
struct tamagawa_rx | rx |
uint8_t | rx_crc |
uint32_t | uart_instance |
uint32_t | gpio_base_address |
uint32_t | gpio_pin_number |
uint8_t tamagawa_uart_interface::data_id |
Data ID code
struct tamagawa_tx tamagawa_uart_interface::tx |
Transmit data
struct tamagawa_rx tamagawa_uart_interface::rx |
Received data
uint8_t tamagawa_uart_interface::rx_crc |
Calculated CRC
uint32_t tamagawa_uart_interface::uart_instance |
Uart instance
uint32_t tamagawa_uart_interface::gpio_base_address |
GPIO pin base address
uint32_t tamagawa_uart_interface::gpio_pin_number |
GPIO Pin number