AM263x Motor Control SDK  09.02.00

Detailed Description

Defines the TCM structure.

Data Fields

DCL_FDLOG moniFrame
 Monitor data frame. More...
 
DCL_FDLOG leadFrame
 Lead data frame. More...
 
DCL_FDLOG captFrame
 Capture data frame. More...
 
float32_t trigMax
 Upper trigger threshold. More...
 
float32_t trigMin
 Lower trigger threshold. More...
 
uint32_t mode
 Operating mode. More...
 
uint32_t lead
 Lead frame size in 32-bit words = trigger crossing index. More...
 

Field Documentation

◆ moniFrame

DCL_FDLOG dcl_tcm::moniFrame

Monitor data frame.

◆ leadFrame

DCL_FDLOG dcl_tcm::leadFrame

Lead data frame.

◆ captFrame

DCL_FDLOG dcl_tcm::captFrame

Capture data frame.

◆ trigMax

float32_t dcl_tcm::trigMax

Upper trigger threshold.

◆ trigMin

float32_t dcl_tcm::trigMin

Lower trigger threshold.

◆ mode

uint32_t dcl_tcm::mode

Operating mode.

◆ lead

uint32_t dcl_tcm::lead

Lead frame size in 32-bit words = trigger crossing index.