Defines the angle generator (ANGLE_COMP) object.
Data Fields | |
float32_t | maxVsMag_pu |
float32_t | Freq |
Input: Input Frequency (pu) More... | |
float32_t | LowFreq |
Parameter: Low Frequency (pu) More... | |
float32_t | HighFreq |
Parameter: High Frequency at rated voltage (pu) More... | |
float32_t | MaxFreq |
Parameter: Maximum Frequency (pu) More... | |
float32_t | VoltMin |
Parameter: Voltage at low Frequency range (pu) More... | |
float32_t | VoltMax |
Parameter: Rated voltage (pu) More... | |
float32_t | VfSlope |
Variable. More... | |
float32_t | Vs_out |
Output: Output voltage (pu) More... | |
MATH_Vec2 | Vdq_gain |
Variable. More... | |
MATH_Vec2 | Vdq_out |
Output: Output voltage (pu) More... | |
float32_t VS_FREQ_Handle::maxVsMag_pu |
float32_t VS_FREQ_Handle::Freq |
Input: Input Frequency (pu)
float32_t VS_FREQ_Handle::LowFreq |
Parameter: Low Frequency (pu)
float32_t VS_FREQ_Handle::HighFreq |
Parameter: High Frequency at rated voltage (pu)
float32_t VS_FREQ_Handle::MaxFreq |
Parameter: Maximum Frequency (pu)
float32_t VS_FREQ_Handle::VoltMin |
Parameter: Voltage at low Frequency range (pu)
float32_t VS_FREQ_Handle::VoltMax |
Parameter: Rated voltage (pu)
float32_t VS_FREQ_Handle::VfSlope |
Variable.
float32_t VS_FREQ_Handle::Vs_out |
Output: Output voltage (pu)
MATH_Vec2 VS_FREQ_Handle::Vdq_gain |
Variable.
MATH_Vec2 VS_FREQ_Handle::Vdq_out |
Output: Output voltage (pu)