Defines the Field Weakening Control (FWC) object.
Data Fields | |
DCL_PI | pi |
the fwc angle PI controller object More... | |
float32_t | angleCurrent_rad |
the stator current phase angle More... | |
bool | flagEnable |
a flag to enable the controller More... | |
DCL_PI FWC_Handle::pi |
the fwc angle PI controller object
float32_t FWC_Handle::angleCurrent_rad |
the stator current phase angle
bool FWC_Handle::flagEnable |
a flag to enable the controller