Feature | Module |
---|---|
TIDM-02018 Universal Motor Control Reference Design | Reference Design |
SFRA Library and Example | Real Time Libraries |
Datalog Library and Example | Real Time Libraries |
Control Library | Real Time Libraries |
Observer Library | Real Time Libraries |
SOC | Supported CPUs | EVM | Host PC |
---|---|---|---|
AM263x | R5F | AM263x ControlCard Revision E1 (referred to as am263x-cc in code). | Windows 10 64b or Ubuntu 18.04 64b |
AM263x | R5F | AM263x LaunchPad Revision E2 (referred to as am263x-lp in code) | Windows 10 64b or Ubuntu 18.04 64b |
Tools / SW module | Supported CPUs | Version |
---|---|---|
Code Composer Studio | R5F | 12.7.0 |
SysConfig | R5F | 1.20.0, build 3587 |
TI ARM CLANG | R5F | 3.2.2.LTS |
FreeRTOS Kernel | R5F | 10.4.3 |
LwIP | R5F | STABLE-2_2_0_RELEASE |
Mbed-TLS | R5F | mbedtls-2.13.1 |
Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
---|---|---|---|---|---|
Tamagawa | R5F | YES | FreeRTOS | Absolute position, Encoder ID, Reset, EEPROM Read, EEPROM Write, 2.5 Mbps and 5 Mbps Encoder Support | - |
Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
---|---|---|---|---|---|
Control | R5F | YES | FreeRTOS, NORTOS | Field Weakening Control, Maximum Torque Per Ampere, Strator voltage frequency generator support | - |
Digital Control Library (DCL) | R5F | YES | FreeRTOS, NORTOS | Linear PI, Linear PID, Linear PI with double integrator (PI2), Direct Form 1 (first order), Direct Form 1 (second order), Direct Form 1 (third order), Direct Form 2 (second order), Direct Form 2 (third order), Non-linear PID controller | - |
Observer | R5F | YES | FreeRTOS, NORTOS | Sensored eQEP-based encoder, Hall sensor, Sensorless Enhanced Sliding Mode Observer, both speed measurement for sensored (speedcalc) and sensorless (speedfr) | - |
SFRA | R5F | YES | FreeRTOS, NORTOS | Software Frequency Response Analyzer support | - |
Transforms | R5F | YES | FreeRTOS, NORTOS | Clarke transformation, Park transformation, Inverse Park transformation, Space Vector Generation (SVGEN), Common-mode subtraction approach, DPWM Generation (Part of SVGEN), Maximum Modulation, Minimum Modulation, SVGEN current reconstruction for single-shunt (SVGENCURRENT), Phase voltage reconstruction in overmodulation (VOLTS_RECON) | - |
Utilities | R5F | YES | FreeRTOS, NORTOS | Angle Compensation Generator, Step Response, Datalog, Trapezoid generator | - |
ID | Head Line | Module | Applicable Releases | Resolution/Comments |
---|---|---|---|---|
PINDSW-7498 | ROV is not working for the Industrial Communication SDK Examples which are part of Motor Control SDK | Examples | 9.1 onwards | - |
PINDSW-7642 | Docs: The tool versions of older releases in Release Notes are not correct | Documentation | 9.1 onwards | - |
PINDSW-7696 | Unable to use SBL OSPI boot mode for all the demo applications of Motor Control SDK | Examples | 9.1 onwards | - |
PINDSW-7940 | Transforms: UART Log does not work in transforms_test example | Real Time Libraries | 9.1 onwards | - |
ID | Head Line | Module | Reported in Release | Applicable Devices | Workaround |
---|---|---|---|---|---|
MCUSDK-208 | gmake with -j can sometimes lock up Windows command prompt | Build | 7.3.0 | AM64x, AM243x | Use bash for windows as part of git for windows or don't use -j option |