Data Fields | |
uint32_t | edmaTccRx |
uint32_t | edmaTccTx |
uint32_t | edmaRxChId |
uint32_t | edmaTxChId |
uint32_t | edmaRxParam |
uint32_t | edmaTxParam |
uint32_t | edmaDummyParam |
uint32_t | edmaRegionId |
uint32_t | edmaBaseAddr |
Edma_IntrObject | edmaIntrObjRx |
Edma_IntrObject | edmaIntrObjTx |
uint32_t | isOpen |
uint32_t MCSPI_DmaChConfig::edmaTccRx |
EDMA TCC used for McSPI RX transfer
uint32_t MCSPI_DmaChConfig::edmaTccTx |
EDMA TCC used for McSPI TX transfer
uint32_t MCSPI_DmaChConfig::edmaRxChId |
EDMA Channel used for McSPI RX transfer
uint32_t MCSPI_DmaChConfig::edmaTxChId |
EDMA Channel used for McSPI TX transfer
uint32_t MCSPI_DmaChConfig::edmaRxParam |
EDMA Param ID used for McSPI RX transfer
uint32_t MCSPI_DmaChConfig::edmaTxParam |
EDMA Param ID used for McSPI TX transfer
uint32_t MCSPI_DmaChConfig::edmaDummyParam |
EDMA Param ID used for McSPI TX Dummy transfer
uint32_t MCSPI_DmaChConfig::edmaRegionId |
EDMA Region used for McSPI transfer
uint32_t MCSPI_DmaChConfig::edmaBaseAddr |
EDMA Base address used for McSPI transfer
Edma_IntrObject MCSPI_DmaChConfig::edmaIntrObjRx |
EDMA MCSPI RX Interrupt object
Edma_IntrObject MCSPI_DmaChConfig::edmaIntrObjTx |
EDMA MCSPI TX Interrupt object
uint32_t MCSPI_DmaChConfig::isOpen |
Flag to indicate whether the DMA instance is opened already