Defines the data logger strcture for 32-bit float.
Data Fields | |
float32_t * | fptr |
Pointer to first buffer element. More... | |
float32_t * | dptr |
Current data index pointer. More... | |
uint32_t | size |
The size of buffer. More... | |
float32_t* dcl_fdlog::fptr |
Pointer to first buffer element.
float32_t* dcl_fdlog::dptr |
Current data index pointer.
uint32_t dcl_fdlog::size |
The size of buffer.