DCL_DF13 object for storing df13 specific parameters.
Data Fields | |
float32_t | b0 |
pos. coefficient to e(k) More... | |
float32_t | b1 |
pos. coefficient to e(k-1) More... | |
float32_t | b2 |
pos. coefficient to e(k-2) More... | |
float32_t | b3 |
pos. coefficient to e(k-3) More... | |
float32_t | a1 |
neg. coefficient to u(k-1) More... | |
float32_t | a2 |
neg. coefficient to u(k-2) More... | |
float32_t | a3 |
neg. coefficient to u(k-3) More... | |
float32_t | d1 |
e(k-1) More... | |
float32_t | d2 |
e(k-2) More... | |
float32_t | d3 |
e(k-3) More... | |
float32_t | d4 |
u(k-1) More... | |
float32_t | d5 |
u(k-2) More... | |
float32_t | d6 |
u(k-3) More... | |
DCL_DF13_SPS * | sps |
updates compensator parameter More... | |
DCL_CSS * | css |
configuration & debugging More... | |
float32_t dcl_df13::b0 |
pos. coefficient to e(k)
float32_t dcl_df13::b1 |
pos. coefficient to e(k-1)
float32_t dcl_df13::b2 |
pos. coefficient to e(k-2)
float32_t dcl_df13::b3 |
pos. coefficient to e(k-3)
float32_t dcl_df13::a1 |
neg. coefficient to u(k-1)
float32_t dcl_df13::a2 |
neg. coefficient to u(k-2)
float32_t dcl_df13::a3 |
neg. coefficient to u(k-3)
float32_t dcl_df13::d1 |
e(k-1)
float32_t dcl_df13::d2 |
e(k-2)
float32_t dcl_df13::d3 |
e(k-3)
float32_t dcl_df13::d4 |
u(k-1)
float32_t dcl_df13::d5 |
u(k-2)
float32_t dcl_df13::d6 |
u(k-3)
DCL_DF13_SPS* dcl_df13::sps |
updates compensator parameter
DCL_CSS* dcl_df13::css |
configuration & debugging