AM261x INDUSTRIAL COMMUNICATIONS SDK  10.02.00
TimeSync_master_params_t Struct Reference

Detailed Description

Master and grand master clock params.

Data Fields

uint8_t priority1
 
uint8_t priority2
 
uint8_t clockClass
 
uint8_t clockAccuracy
 
uint8_t timeSource
 
uint16_t stepRemoved
 
uint16_t clockVariance
 
uint16_t UTCOffset
 
uint8_t gmIdentity [8]
 
uint8_t ptp_flags [12]
 

Field Documentation

◆ priority1

uint8_t TimeSync_master_params_t::priority1

Priority 1 field in standard. Refer section 7.6.2.2

◆ priority2

uint8_t TimeSync_master_params_t::priority2

Priority 2 field in standard. Refer section 7.6.2.3

◆ clockClass

uint8_t TimeSync_master_params_t::clockClass

clockClass field in standard. Refer section 7.6.2.4

◆ clockAccuracy

uint8_t TimeSync_master_params_t::clockAccuracy

clockAccuracy field in standard. Refer section 7.6.2.5

◆ timeSource

uint8_t TimeSync_master_params_t::timeSource

timeSource field in standard. Refer section 7.6.2.6

◆ stepRemoved

uint16_t TimeSync_master_params_t::stepRemoved

Applicable to Boundary clocks. Refer section 8.2.2.2

◆ clockVariance

uint16_t TimeSync_master_params_t::clockVariance

clockVariance field in standard. Refer section 7.6.3

◆ UTCOffset

uint16_t TimeSync_master_params_t::UTCOffset

◆ gmIdentity

uint8_t TimeSync_master_params_t::gmIdentity[8]

Grand master identity

◆ ptp_flags

uint8_t TimeSync_master_params_t::ptp_flags[12]