Structure defining SDFM interface.
Firmware configuration, control, data and trigger interface exposed through PRU
Data Fields | |
| PRUICSS_Handle | gPruIcssHandle |
| PRUICSS_PWM_Handle | gPruPwmHandle |
| uint8_t | pruId |
| uint32_t | sdfmClock |
| uint32_t | iepClock |
| uint32_t | pruCoreClk |
| uint8_t | iepInc |
| SDFM_Interface * | pSdfmInterface |
| SDFM_SampleOutInterface * | sampleOutputInterface |
| void * | pruicssCfg |
| void * | pruicssIep |
| void * | pruicssEcap |
| PRUICSS_Handle SDFM::gPruIcssHandle |
< PRU ID
| PRUICSS_PWM_Handle SDFM::gPruPwmHandle |
| uint8_t SDFM::pruId |
| uint32_t SDFM::sdfmClock |
| uint32_t SDFM::iepClock |
| uint32_t SDFM::pruCoreClk |
| uint8_t SDFM::iepInc |
| SDFM_Interface* SDFM::pSdfmInterface |
| SDFM_SampleOutInterface* SDFM::sampleOutputInterface |
| void* SDFM::pruicssCfg |
| void* SDFM::pruicssIep |
| void* SDFM::pruicssEcap |