Go to the source code of this file.
Data Structures | |
| struct | tisci_msg_set_swrev_req |
| This file contains: More... | |
| struct | tisci_msg_set_swrev_resp |
| Response message after seting swrev. More... | |
| struct | tisci_msg_set_keyrev_req |
| Request message to set keyrev. More... | |
| struct | tisci_msg_set_keyrev_resp |
| Response message after setting keyrev. More... | |
| struct | tisci_msg_get_swrev_req |
| Request message to get swrev. More... | |
| struct | tisci_msg_get_swrev_resp |
| Response message to get swrev. More... | |
| struct | tisci_msg_get_keycnt_keyrev_req |
| Request message to get keycnt, keyrev. More... | |
| struct | tisci_msg_get_keycnt_keyrev_resp |
| Response message to get keycnt, keyrev. More... | |
Enumerations | |
| enum | tisci_otp_revision_identifier { OTP_REV_ID_SBL = 0, OTP_REV_ID_SYSFW = 1, OTP_REV_ID_SEC_BRDCFG = 2 } |
| OTP Revision Identifiers. More... | |
Functions | |
| struct tisci_msg_set_swrev_req | __attribute__ ((__packed__)) |
Variables | |
| struct tisci_header | hdr |
| uint8_t | identifier |
| uint32_t | value |
| uint32_t | cert_addr_lo |
| uint32_t | cert_addr_hi |
| uint32_t | keycnt |
| uint32_t | keyrev |
| enum tisci_otp_revision_identifier | __attribute__ |
| struct tisci_header hdr |
| uint8_t identifier |
| uint32_t value |
| uint32_t cert_addr_lo |
| uint32_t cert_addr_hi |
| uint32_t keycnt |
| uint32_t keyrev |