TISCI Request for setting DKEK in SA2UL registers.
| hdr | Generic TISCI message header. |
| sa2ul_instance | SA2UL instance number - set to 0 |
| kdf_label_len | Length of "Label" input to KDF |
| kdf_context_len | Length of "Context" input to KDF |
| kdf_label_and_context | "Label" and "Context" bytes are stored in this array one after another. Maximum length of this field is KDF_LABEL_AND_CONTEXT_LEN_MAX |
Data Fields | |
| struct tisci_header | hdr |
| uint8_t | sa2ul_instance |
| uint8_t | kdf_label_len |
| uint8_t | kdf_context_len |
| uint8_t | kdf_label_and_context [KDF_LABEL_AND_CONTEXT_LEN_MAX] |
| struct tisci_header tisci_msg_sa2ul_set_dkek_req::hdr |
| uint8_t tisci_msg_sa2ul_set_dkek_req::sa2ul_instance |
| uint8_t tisci_msg_sa2ul_set_dkek_req::kdf_label_len |
| uint8_t tisci_msg_sa2ul_set_dkek_req::kdf_context_len |
| uint8_t tisci_msg_sa2ul_set_dkek_req::kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX] |