eMMC device properties
Data Fields | |
| uint32_t | ocr |
| uint32_t | rca |
| uint16_t | maxReadBlockLen |
| uint16_t | maxWriteBlockLen |
| char | manuDate [9] |
| uint8_t | manuID |
| char | productName [7] |
| uint8_t | specVersion |
| uint32_t | blockCount |
| uint8_t | transferSpeed |
| uint8_t | supportedModes |
| uint8_t | eStrobeSupport |
| uint8_t | driveStrength |
| uint32_t MMCSD_EmmcDeviceData::ocr |
| uint32_t MMCSD_EmmcDeviceData::rca |
| uint16_t MMCSD_EmmcDeviceData::maxReadBlockLen |
| uint16_t MMCSD_EmmcDeviceData::maxWriteBlockLen |
| char MMCSD_EmmcDeviceData::manuDate[9] |
| uint8_t MMCSD_EmmcDeviceData::manuID |
| char MMCSD_EmmcDeviceData::productName[7] |
| uint8_t MMCSD_EmmcDeviceData::specVersion |
| uint32_t MMCSD_EmmcDeviceData::blockCount |
| uint8_t MMCSD_EmmcDeviceData::transferSpeed |
| uint8_t MMCSD_EmmcDeviceData::supportedModes |
| uint8_t MMCSD_EmmcDeviceData::eStrobeSupport |
| uint8_t MMCSD_EmmcDeviceData::driveStrength |