Private AM64x specific SOC file.
Go to the source code of this file.
Macros | |
Sciclient load firmware ROM Thread Ids. | |
| #define | SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U) |
| #define | SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U) |
| #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U) |
Thread ID's for each message type, R5 Out Bound Normal Priority
| #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U) |
Thread ID's for each message type, R5 In Bound Normal Priority