AM243x MCU+ SDK
09.02.00
Macros
tisci_sec_macros.h File Reference
Go to the source code of this file.
Macros
#define
FWL_MAX_PRIVID_SLOTS
(3U)
This file contains:
More...
#define
RES_MAX_HOST_CNT
(2U)
Maximum number of hosts assigned to a resource.
More...
#define
UID_LEN_WORDS
(8U)
Length of UID.
More...
source
drivers
sciclient
include
tisci
security
tisci_sec_macros.h
generated by
1.8.20