DMSC controls the power management, security and resource management of the device.
Data Structures | |
struct | tisci_boardcfg_substructure_header |
Contains a unique magic number for each substructure and the size of the associated superstructure for data validation/API compatibility checks. More... | |
struct | tisci_boardcfg_abi_rev |
Board Config data ABI version. More... | |
struct | tisci_boardcfg_control |
Used to enable/disable features in DMSC based on usecase. More... | |
struct | tisci_boardcfg_secproxy |
Secure proxy configuration. More... | |
struct | tisci_boardcfg_msmc |
Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory. More... | |
struct | tisci_boardcfg_proc_acl_entry |
A single entry of Processor Access Control List. More... | |
struct | tisci_boardcfg_proc_acl |
Control list for which hosts can control which processors. More... | |
struct | tisci_boardcfg_host_hierarchy_entry |
A single entry of Host hierarchy List. More... | |
struct | tisci_boardcfg_host_hierarchy |
List of SoC hosts and their supervising hosts. More... | |
struct | tisci_boardcfg_extended_otp_entry |
access configuration for one OTP MMR. Each MMR is 32 bit wide. More... | |
struct | tisci_boardcfg_extended_otp |
Access configuration for each OTP row. More... | |
struct | tisci_boardcfg_dkek |
Access configuration for DKEK. More... | |
struct | tisci_boardcfg_sa2ul_cfg |
Configuration of SA2UL resources. More... | |
struct | tisci_boardcfg_secure_debug_config |
Secure debug control. More... | |
struct | tisci_boardcfg_sec_handover |
Configuration of security handover. More... | |
struct | tisci_boardcfg_sec |
Format of the complete board configuration. More... | |
struct | tisci_boardcfg_dbg_cfg |
Debug console configuration. More... | |
struct | tisci_boardcfg |
Format of the complete board configuration. More... | |
struct | tisci_boardcfg_hashes_data |
structure to hold the board configuration hashes received via X509 certificate More... | |
Functions | |
struct tisci_boardcfg_substructure_header | __attribute__ ((__packed__)) |
Macros | |
#define | TISCI_BOARDCFG_ABI_MAJ_VALUE 0x00 |
This file contains: More... | |
#define | TISCI_BOARDCFG_ABI_MIN_VALUE 0x01 |
#define | TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE 0x00 |
#define | TISCI_BOARDCFG_SEC_ABI_MIN_VALUE 0x01 |
#define | PROCESSOR_ACL_SECONDARY_MASTERS_MAX (3U) |
#define | PROCESSOR_ACL_ENTRIES (32U) |
#define | HOST_HIERARCHY_ENTRIES (32U) |
How many host hierarchy list entries for hosts. More... | |
#define | MAX_NUM_EXT_OTP_MMRS (32U) |
Maximum number of OTP rows allowed by design. More... | |
#define | MAX_NUM_DKEK_ALLOWED_HOSTS (4U) |
#define | TISCI_BOARDCFG_TRACE_DST_UART0 TISCI_BIT(0) |
#define | TISCI_BOARDCFG_TRACE_DST_ITM TISCI_BIT(2) |
#define | TISCI_BOARDCFG_TRACE_DST_MEM TISCI_BIT(3) |
#define | TISCI_BOARDCFG_TRACE_SRC_PM TISCI_BIT(0) |
#define | TISCI_BOARDCFG_TRACE_SRC_RM TISCI_BIT(1) |
#define | TISCI_BOARDCFG_TRACE_SRC_SEC TISCI_BIT(2) |
#define | TISCI_BOARDCFG_TRACE_SRC_BASE TISCI_BIT(3) |
#define | TISCI_BOARDCFG_TRACE_SRC_USER TISCI_BIT(4) |
#define | TISCI_BOARDCFG_TRACE_SRC_SUPR TISCI_BIT(5) |
#define TISCI_BOARDCFG_ABI_MAJ_VALUE 0x00 |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware Source File
Board Configuration Data Structures
#define TISCI_BOARDCFG_ABI_MIN_VALUE 0x01 |
#define TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE 0x00 |
#define TISCI_BOARDCFG_SEC_ABI_MIN_VALUE 0x01 |
#define PROCESSOR_ACL_SECONDARY_MASTERS_MAX (3U) |
#define PROCESSOR_ACL_ENTRIES (32U) |
#define HOST_HIERARCHY_ENTRIES (32U) |
How many host hierarchy list entries for hosts.
#define MAX_NUM_EXT_OTP_MMRS (32U) |
Maximum number of OTP rows allowed by design.
#define MAX_NUM_DKEK_ALLOWED_HOSTS (4U) |
#define TISCI_BOARDCFG_TRACE_DST_UART0 TISCI_BIT(0) |
Traces to UART0 in wakeupss enabled.
#define TISCI_BOARDCFG_TRACE_DST_ITM TISCI_BIT(2) |
Traces to UART attached to ITM(JTAG) enabled.
#define TISCI_BOARDCFG_TRACE_DST_MEM TISCI_BIT(3) |
Traces to memory buffer enabled.
#define TISCI_BOARDCFG_TRACE_SRC_PM TISCI_BIT(0) |
Traces from power management are allowed.
#define TISCI_BOARDCFG_TRACE_SRC_RM TISCI_BIT(1) |
Traces from resource management are allowed.
#define TISCI_BOARDCFG_TRACE_SRC_SEC TISCI_BIT(2) |
Traces from security management are allowed.
#define TISCI_BOARDCFG_TRACE_SRC_BASE TISCI_BIT(3) |
Traces from baseport are allowed.
#define TISCI_BOARDCFG_TRACE_SRC_USER TISCI_BIT(4) |
Traces from user tasks are allowed.
#define TISCI_BOARDCFG_TRACE_SRC_SUPR TISCI_BIT(5) |
Traces from supervisor tasks are allowed.
struct tisci_boardcfg_substructure_header __attribute__ | ( | (__packed__) | ) |
__attribute__ |
UInteger224 (802.1AS, 10.3.4 time-synchronization spanning tree priority vectors )