AM243x INDUSTRIAL COMMUNICATIONS SDK  09.02.00
PN_IntAttrs Struct Reference

Data Fields

HwiP_Object interruptObject
 
uint32_t pruIntNum
 
uint32_t coreIntNum
 
uint32_t socEvId
 
uint32_t intPrio
 
void * args
 
void * isrFnPtr
 
void * callBackPtr
 

Field Documentation

◆ interruptObject

HwiP_Object PN_IntAttrs::interruptObject

◆ pruIntNum

uint32_t PN_IntAttrs::pruIntNum

PRUICSS Interrupt number

◆ coreIntNum

uint32_t PN_IntAttrs::coreIntNum

Core Interrupt number

◆ socEvId

uint32_t PN_IntAttrs::socEvId

SoC event ID

◆ intPrio

uint32_t PN_IntAttrs::intPrio

HWI priority

◆ args

void* PN_IntAttrs::args

HWI args

◆ isrFnPtr

void* PN_IntAttrs::isrFnPtr

Interrupt routine

◆ callBackPtr

void* PN_IntAttrs::callBackPtr

Callback to the stack within the ISR