Structure defining 3-ch peripheral interface clock configuration for selected frequency.
Rx, Tx divisors for selected frequency, oversampling rate, ocp/uart clock source status.
Data Fields | |
uint16_t | rx_div |
uint16_t | tx_div |
uint16_t | rx_div_attr |
uint16_t | is_core_clk |
uint16_t nikon_clk_cfg::rx_div |
Rx divisor for selected frequency
uint16_t nikon_clk_cfg::tx_div |
Tx divisor for selected frequency
uint16_t nikon_clk_cfg::rx_div_attr |
Rx oversampling rate
uint16_t nikon_clk_cfg::is_core_clk |
status for core clock source