Defines the TCM structure.
Data Fields | |
DCL_FDLOG | moniFrame |
Monitor data frame. More... | |
DCL_FDLOG | leadFrame |
Lead data frame. More... | |
DCL_FDLOG | captFrame |
Capture data frame. More... | |
float32_t | trigMax |
Upper trigger threshold. More... | |
float32_t | trigMin |
Lower trigger threshold. More... | |
uint32_t | mode |
Operating mode. More... | |
uint32_t | lead |
Lead frame size in 32-bit words = trigger crossing index. More... | |
DCL_FDLOG dcl_tcm::moniFrame |
Monitor data frame.
DCL_FDLOG dcl_tcm::leadFrame |
Lead data frame.
DCL_FDLOG dcl_tcm::captFrame |
Capture data frame.
float32_t dcl_tcm::trigMax |
Upper trigger threshold.
float32_t dcl_tcm::trigMin |
Lower trigger threshold.
uint32_t dcl_tcm::mode |
Operating mode.
uint32_t dcl_tcm::lead |
Lead frame size in 32-bit words = trigger crossing index.