Defines the DCL_REFGEN structure.
Data Fields | |
float32_t | rtgt |
Target ramp value. More... | |
float32_t | rinc |
Ramp increment. More... | |
float32_t | amtgt |
Target amplitude value. More... | |
float32_t | aminc |
Amplitude increment. More... | |
float32_t | fmtgt |
Frequency ramp value. More... | |
float32_t | fminc |
Frequency increment. More... | |
float32_t | thinc |
Angular increment. More... | |
float32_t | duty |
Pulse duty cycle. More... | |
float32_t | umax |
Maximum allowable output. More... | |
float32_t | umin |
Minimum allowable output. More... | |
float32_t | yr |
Ramp generator output. More... | |
float32_t | ampl |
Dynamic amplitude. More... | |
float32_t | freq |
Dynamic frequency. More... | |
float32_t | theta |
Normalized angle - phase A. More... | |
float32_t | thetb |
Normalized angle - phase B. More... | |
float32_t | thetc |
Normalized angle - phase C. More... | |
float32_t | ya |
Phase A output. More... | |
float32_t | yb |
Phase B output. More... | |
float32_t | yc |
Phase C output. More... | |
uint32_t | mode |
Operating mode. More... | |
DCL_CSS * | css |
Pointer to the common support structure. More... | |
float32_t dcl_refgen::rtgt |
Target ramp value.
float32_t dcl_refgen::rinc |
Ramp increment.
float32_t dcl_refgen::amtgt |
Target amplitude value.
float32_t dcl_refgen::aminc |
Amplitude increment.
float32_t dcl_refgen::fmtgt |
Frequency ramp value.
float32_t dcl_refgen::fminc |
Frequency increment.
float32_t dcl_refgen::thinc |
Angular increment.
float32_t dcl_refgen::duty |
Pulse duty cycle.
float32_t dcl_refgen::umax |
Maximum allowable output.
float32_t dcl_refgen::umin |
Minimum allowable output.
float32_t dcl_refgen::yr |
Ramp generator output.
float32_t dcl_refgen::ampl |
Dynamic amplitude.
float32_t dcl_refgen::freq |
Dynamic frequency.
float32_t dcl_refgen::theta |
Normalized angle - phase A.
float32_t dcl_refgen::thetb |
Normalized angle - phase B.
float32_t dcl_refgen::thetc |
Normalized angle - phase C.
float32_t dcl_refgen::ya |
Phase A output.
float32_t dcl_refgen::yb |
Phase B output.
float32_t dcl_refgen::yc |
Phase C output.
uint32_t dcl_refgen::mode |
Operating mode.
DCL_CSS* dcl_refgen::css |
Pointer to the common support structure.